Skip to content Skip to navigation menu

PowerCHO™-2 Medium Powder kit 100L

PowerCHO™ 2 Powder kit 100L, Chemically Defined with HEPES, Pluronic® F-68, without L-Glutamine, Phenol red, hypoxanthine or thymidine (5 buckets)

Item no.:  BE15-771NJ

Availability:  On Request

   

PowerCHO 1, 2, and 3 Chemically Defined, Serum-free CHO Media are the next generation in CHO media, optimized for both cell growth and protein production. PowerCHO Media are hydrolysate-free, serum-free, and non-animal origin media for supporting high-density CHO cells in suspension. For therapeutic bioprocessing applications, these protein-free formulations also facilitate both downstream purification and regulatory compliance.

  • PowerCHO contains HEPES and Pluronic® F-68, but does not contain L-glutamine, phenol red, hypoxanthine, and thymidine.
  • Maximum culture performance through balanced formulation
  • Maintain high viability (90%) at high cell densities
  • Confidence in performance lot-to-lot with chemically defined, serum-free media
  • Easily scaleable to support high-density, large scale production volumes

Storage Conditions

  • Storage Conditions
    See instruction at component level

Volumes

  • Powder Kit Volume
    For 100 L
  • Volume
    100 L

eShop Dynamic Attributes

  • Application Area
    CHO cells growth
  • Chemically Defined (CD)
    Yes
  • Package Type
    Kit
  • Powder Kit
    5 components
  • Protein Free
    Yes
  • Serum Free
    Yes