Skip to content Skip to navigation menu

NutriVero™ Flex 10 - 500mL Bottle

The NutriVero™ Flex10 Medium is the next-generation chemically defined serum-free, animal component-free medium, newly developed to support Vero cell growth in monolayers as well as in microcarriers suspension culture systems and optimized for the productionof viruses.
The NutriVero™ Flex10 medium, is a complete ready-to-use liquid formulation, no supplements need to be added to this medium prior to use.

Item no.:  05-068-1A

Price:  $69.00

Availability (ex works):  For more information please log in

NutriVero™ Flex 10 is a defined cell culture medium developped with inorganic and organic ingredients, without animal components, or any plant, yeast extract or peptone. It is a robust customizable medium which contains solely recombinant components, therefore providing consistent results which are difficult to obtain with an undefined medium.
The medium is optimized for both 2D monolayer and 3D microcarriers suspension cultures, and is suitable for a wide range of virus production.

Datasheet

4Cell® NutriVero™ Flex 10 CD Medium
en 633.1 kB

Poster

Development of chemically defined medium for Vero cells
en 281.3 kB
Novel Chemically Defined, Animal Component Free Medium for Vero Cells and Virus Production for Human and Animal Vaccines
en 1.1 MB
A Complete Chemically Defined, Animal Component Free Medium for Vero Cells and Virus Production
en 388.4 kB

User Manual

NutriVero Flex 10 ACF Medium
en 67.4 kB

Applications

  • Application Area
    Vero cell growth for virus and vaccine manufacturing

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Adherent
  • Chemically Defined (CD)
    CD
  • Protein Free
    Yes

Product Information

  • Package Type
    Bottle

Sterility

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    protected from light
  • Storage Temperature
    2 - 8 °C

Volumes

  • Volume
    500mL