Hybridoma Medium 1L Bottle

Hybridoma Base Medium is chemically defined and serum-free cell culture medium and was developed for high-performance cultivation of various hybridoma cell lines. It supports cell growth and is optimized for the demanding metabolism of hybridoma cells, resulting in faster growth and increased production of antibodies. It can be used in research or in manufacturing applications in suspension culture.

Price (USD):
$103.00
Item No.: 
0027B-0001

*Custom/bulk order quotes are provided within 72 hours of request.

Suitable for a broad variety of hybridoma cells (e.g., human, mouse or rat hybridoma cells)

Chemically defined, serum-free, animal component-free and hydrolysate-free

Little or no adaptation required from other serum-free media

Supports stable growth at high viability in seed train culture

  • w/ HT (hypoxanthine/thymidine)
  • w/ rInsulin
  • w/ rTransferrin
  • w/ phenol red
  • w/o L-glutamine
  • Approved by ISO 9001 QMS

Applications

  • Application
    Protein  

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO  

Features

  • Serum Free
    Yes  

Physicochemical Information

  • Chemically Defined (CD)
    Yes  

Product Information

  • Package Type
    Bottle  

Volume

  • Volume
    1 L  
  • Flexsafe® 2D Bag - Sartopore® 2 XLG - MPC - 5 L

    Flexsafe® 2D bags, available in sizes from 20mL to 50L, allow for the storage, sampling, transfer, and shipping of all biopharmaceutical fluids in all process steps. Users can expect quality supply assurance, robustness, closure integrity, biocompatibility, and excellent cell growth performance.