Skip to content Skip to navigation menu

Hillex II, 500g

Hillex II microcarriers are fabricated from modified polystyrene cores and are charged with cationic amine surface modification to promote fast cell attachment. The non-protein coated surface of Hillex II microcarriers enables their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item no.:  H-170-070

Availability:  On Request

   

Hillex II microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. Hillex II microcarriers are near mono-sized, providing a narrow size distribution range of microcarriers. The slightly dense core of Hillex II promotes a faster microcarrier sedimentation rate during cell and microcarrier separation processes.

Datasheet

Microcarrier Products - Simplifying adherent, cell-based research and manufacturing
en 1.2 MB

User Manual

Microcarriers Delivery System
en 201.9 kB
Small-Scale Microcarrier Culture
en 231.2 kB
Small Scale Screening Studies Using Six-Well Plates
en 304.1 kB

Dimensions

  • Size Range (µm)
    160 – 200 µm

eShop Dynamic Attributes

  • Area/gram (cm²/g)
    515 cm²/g
  • Generation
    Hillex II
  • Protein Coated (yes/no)
    No
  • Purity
    Non-sterile
  • Relative Density
    1.080 - 1.150
  • Surface Charge (yes/no)
    Yes