Skip to content Skip to navigation menu

Media USP

   

Choose your product

Narrow your results

Filter by product attributes

Products (97)

Sterile Plastic Plus 102-1521, 10g
Sterile Plastic Plus 102-1521, 10g
Item no.: PPIR-221-020
Brand
SoloHill®
Generation
Plastic Plus
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
MDS Sterile Plastic Plus 102-1521, 100g
Brand
SoloHill®
Generation
Plastic Plus
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Collagen-coated 102-1521, 100g
Brand
SoloHill®
Generation
Collagen Coated
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Collagen-coated 102-1521, 10g
Collagen-coated 102-1521, 10g
Item no.: C-221-020
Brand
SoloHill®
Generation
Collagen Coated
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Plastic Plus 102-1521, 1000g
Plastic Plus 102-1521, 1000g
Item no.: PP-221-080
Brand
SoloHill®
Generation
Plastic Plus
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030