Skip to content Skip to navigation menu

ProCHO™4, ProCHO™5 Media

ProCHO 4 is for concurrent transition of adherent CHO cells to serum-free and suspension culture; supports faster doubling.

ProCHO 5 is for CHO cells already growing in suspension; supports increased protein production.

 

Choose your product

Products (8)

ProCHO™-5 Medium Powder 1L
ProCHO™-5 Medium Powder 1L
Item no.: BEBP12-766Q
Generation
Pro 4
Volume
1 L
Chemically Defined (CD)
Yes
Protein Free
Yes
ProCHO™-4 Medium Liquid 1L
ProCHO™-4 Medium Liquid 1L
Item no.: BEBP12-029Q
Generation
Pro 5
Volume
1 L
Chemically Defined (CD)
No
Delivery Condition
Sterile
ProCHO™-5 Medium Powder kit 50L
Generation
Pro 5
Volume
50 L
Chemically Defined (CD)
Yes
Package Type
Kit
ProCHO™-4 Medium Liquid 1L
Generation
Pro 4
Volume
1 L
Chemically Defined (CD)
Yes
Delivery Condition
Sterile
ProCHO™-5 Medium Powder 50L
Generation
Pro 5
Volume
50 L
Chemically Defined (CD)
Yes
Package Type
Bucket
ProCHO™-5 Medium Powder 10L
Generation
Pro 5
Volume
10 L
Chemically Defined (CD)
Yes
Package Type
Bucket
ProCHO™-5 Medium Powder kit 10L
Generation
Pro 5
Volume
10 L
Chemically Defined (CD)
Yes
Package Type
Kit
ProCHO™-5 Medium Powder kit 500L
Generation
Pro 5
Volume
500 L
Chemically Defined (CD)
Yes
Package Type
Kit
Results per page: | |

The PowerCHO Series are hydrolysate-free, serum-free and non-animal origin media for supporting high density CHO cells in suspension. For therapeutic bioprocessing applications, these protein-free formulations also facilitate both down-stream purification and regulatory compliance.

Our years of extensive experience in providing serum-free CHO media to research and industrial customers provides the basis for making great media even better. Completely chemically defined and serum-free, these media outperform with multiple cell lines.

PowerCHO Media delivers many unique benefits including consistent results, simplified downstream purification, and maximized yield.

Whether or not you choose serum-free media for the convenience and consistency in your research applications, or if your work leads to downstream therapeutic or biopharmaceutical applications, PowerCHO Media offers the best choice for initiating your studies. It is reccomended to test the entire PowerCHO series of Media (1,2,3) to see which performs best for your particular cell line.