Skip to content Skip to navigation menu

PowerCHO™2 Media

PowerCHO 2 media allow maximal culture performance through balanced formulation

   

Choose your product

Products (11)

PowerCHO™-2 Medium Powder kit 100L
Volume
100 L
Animal Origin (AO) / Non-Animal Origin (NAO)
NAO
Chemically Defined (CD)
Yes
Packaging
100 L
PowerCHO™-2 Medium Powder kit 10L
Volume
10 L
Animal Origin (AO) / Non-Animal Origin (NAO)
NAO
Chemically Defined (CD)
Yes
Packaging
10 L
PowerCHO™-2 Medium Powder kit 50L
Volume
50 L
Animal Origin (AO) / Non-Animal Origin (NAO)
NAO
Chemically Defined (CD)
Yes
Packaging
50 L
PowerCHO™-2 Medium Powder kit 500L
Volume
500 L
Animal Origin (AO) / Non-Animal Origin (NAO)
NAO
Chemically Defined (CD)
Yes
Packaging
500 L
PowerCHO™-2 Medium Powder 100L
Volume
100 L
Chemically Defined (CD)
Yes
Protein Free
Yes
Package Type
Bucket
PowerCHO™-2 Medium Powder 10L
Volume
10 L
Chemically Defined (CD)
Yes
Protein Free
Yes
Package Type
Bucket
PowerCHO™-2 Medium Powder 50L
Volume
50 L
Chemically Defined (CD)
Yes
Protein Free
Yes
Package Type
Bucket
PowerCHO™-2 Medium Liquid 1L
PowerCHO™-2 Medium Liquid 1L
Item no.: BEBP12-771Q
Volume
1L
Chemically Defined (CD)
Yes
Protein Free
Yes
Delivery Condition
Sterile
PowerCHO™-2 Medium Powder 500L
Volume
500 L
Chemically Defined (CD)
Yes
Protein Free
Yes
Package Type
Bucket
PowerCHO™-2 Medium Liquid 10L
PowerCHO™-2 Medium Liquid 10L
Item no.: BE12-771P10
Volume
10 L
Chemically Defined (CD)
Yes
Protein Free
Yes
Delivery Condition
Sterile
PowerCHO™-2 Medium Liquid 20L
PowerCHO™-2 Medium Liquid 20L
Item no.: BE12-771P20
Volume
20 L
Chemically Defined (CD)
Yes
Protein Free
Yes
Delivery Condition
Sterile
Results per page: | |

The PowerCHO Series are hydrolysate-free, serum-free and non-animal origin media for supporting high density CHO cells in suspension. For therapeutic bioprocessing applications, these protein-free formulations also facilitate both down-stream purification and regulatory compliance.

Our years of extensive experience in providing serum-free CHO media to research and industrial customers provides the basis for making great media even better. Completely chemically defined and serum-free, these media outperform with multiple cell lines.

PowerCHO Media delivers many unique benefits including consistent results, simplified downstream purification, and maximized yield.

Whether or not you choose serum-free media for the convenience and consistency in your research applications, or if your work leads to downstream therapeutic or biopharmaceutical applications, PowerCHO Media offers the best choice for initiating your studies. It is reccomended to test the entire PowerCHO series of Media (1,2,3) to see which performs best for your particular cell line.