Skip to content Skip to navigation menu

Microcarriers

Microcarriers are a support matrix allowing for expansion of adherent cells in the suspension culture. They are offered in both non-sterile autoclavable and sterile gamma-irradiated ready-to-use format to serve both research and manufacturing need. All microcarrier types are manufactured using solid modified polystyrene cores and surfaces are modified with proprietary chemistries to enhance cell attachment and growth performance across multiple adherent cell types. SoloHill® microcarrier types do not require lengthy pre-conditioning steps prior to their use in the cell culture processes and their basic properties facilitate simple cell detachment.

   

Choose your product

Products (12)

MDS Sterile Plastic 102-1521, 100g
Surface Charge (yes/no)
No
Brand
SoloHill®
Generation
Plastic
Size Range (µm)
125 - 212 µm
Collagen-coated 102-1521, 1000g
Surface Charge (yes/no)
No
Brand
SoloHill®
Generation
Collagen Coated
Size Range (µm)
125 - 212 µm
Collagen-coated 102-1521, 500g
Surface Charge (yes/no)
No
Brand
SoloHill®
Generation
Collagen Coated
Size Range (µm)
125 - 212 µm
Plastic 102-1521, 1000g
Plastic 102-1521, 1000g
Item no.: P-221-080
Surface Charge (yes/no)
No
Brand
SoloHill®
Generation
Plastic
Size Range (µm)
125 - 212 µm
MDS Sterile Collagen-coated 102-1521, 100g
Surface Charge (yes/no)
No
Brand
SoloHill®
Generation
Collagen Coated
Size Range (µm)
125 - 212 µm
Plastic 102-1521, 500g
Plastic 102-1521, 500g
Item no.: P-221-070
Surface Charge (yes/no)
No
Brand
SoloHill®
Generation
Plastic
Size Range (µm)
125 - 212 µm
Plastic 102-1521, 100g
Plastic 102-1521, 100g
Item no.: P-221-050
Surface Charge (yes/no)
No
Brand
SoloHill®
Generation
Plastic
Size Range (µm)
125 - 212 µm
Plastic 102-1521, 10g
Plastic 102-1521, 10g
Item no.: P-221-020
Surface Charge (yes/no)
No
Brand
SoloHill®
Generation
Plastic
Size Range (µm)
125 - 212 µm
Collagen-coated 102-1521, 100g
Surface Charge (yes/no)
No
Brand
SoloHill®
Generation
Collagen Coated
Size Range (µm)
125 - 212 µm
Collagen-coated 102-1521, 10g
Collagen-coated 102-1521, 10g
Item no.: C-221-020
Surface Charge (yes/no)
No
Brand
SoloHill®
Generation
Collagen Coated
Size Range (µm)
125 - 212 µm
Sterile Collagen-coated 102-1521, 10g
Surface Charge (yes/no)
No
Brand
SoloHill®
Generation
Collagen Coated
Size Range (µm)
125 - 212 µm
Sterile Plastic 102-1521, 10g
Sterile Plastic 102-1521, 10g
Item no.: PIR-221-020
Surface Charge (yes/no)
No
Brand
SoloHill®
Generation
Plastic
Size Range (µm)
125 - 212 µm
Results per page: | |

Datasheet

Microcarrier Products - Simplifying adherent, cell-based research and manufacturing
en 1.2 MB

User Manual

Small-Scale Microcarrier Culture
en 231.2 kB
Small Scale Screening Studies Using Six-Well Plates
en 304.1 kB
Microcarriers Delivery System
en 201.9 kB