Skip to content Skip to navigation menu

Microcarriers

Microcarriers are a support matrix allowing for expansion of adherent cells in the suspension culture. They are offered in both non-sterile autoclavable and sterile gamma-irradiated ready-to-use format to serve both research and manufacturing need. All microcarrier types are manufactured using solid modified polystyrene cores and surfaces are modified with proprietary chemistries to enhance cell attachment and growth performance across multiple adherent cell types. SoloHill® microcarrier types do not require lengthy pre-conditioning steps prior to their use in the cell culture processes and their basic properties facilitate simple cell detachment.

 

Choose your product

Products (12)

Plastic Plus 102-1521, 10g
Plastic Plus 102-1521, 10g
Item no.: PP-221-020
Generation
Plastic Plus
Surface Charge (yes/no)
Yes
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Plastic Plus 102-1521, 500g
Plastic Plus 102-1521, 500g
Item no.: PP-221-070
Generation
Plastic Plus
Surface Charge (yes/no)
Yes
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Plastic Plus 102-1521, 100g
Plastic Plus 102-1521, 100g
Item no.: PP-221-050
Generation
Plastic Plus
Surface Charge (yes/no)
Yes
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Sterile Star-Plus 102-1521, 10g
Sterile Star-Plus 102-1521, 10g
Item no.: SPIR-221-020
Generation
Star-Plus
Surface Charge (yes/no)
Yes
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Sterile Plastic Plus 102-1521, 10g
Sterile Plastic Plus 102-1521, 10g
Item no.: PPIR-221-020
Generation
Plastic Plus
Surface Charge (yes/no)
Yes
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
MDS Sterile Plastic Plus 102-1521, 100g
Generation
Plastic Plus
Surface Charge (yes/no)
Yes
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Plastic Plus 102-1521, 1000g
Plastic Plus 102-1521, 1000g
Item no.: PP-221-080
Generation
Plastic Plus
Surface Charge (yes/no)
Yes
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Star-Plus 102-1521, 500g
Star-Plus 102-1521, 500g
Item no.: SP-221-070
Generation
Star-Plus
Surface Charge (yes/no)
Yes
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Star-Plus 102-1521, 10g
Star-Plus 102-1521, 10g
Item no.: SP-221-020
Generation
Star-Plus
Surface Charge (yes/no)
Yes
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Star-Plus 102-1521, 100g
Star-Plus 102-1521, 100g
Item no.: SP-221-050
Generation
Star-Plus
Surface Charge (yes/no)
Yes
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Star-Plus 102-1521, 1000g
Star-Plus 102-1521, 1000g
Item no.: SP-221-080
Generation
Star-Plus
Surface Charge (yes/no)
Yes
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
MDS Sterile SP 102-1521, 500g, 6 Units
Generation
Star-Plus
Surface Charge (yes/no)
Yes
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Results per page: | |

Datasheet

Microcarrier Products - Simplifying adherent, cell-based research and manufacturing
en 1.2 MB

User Manual

Small-Scale Microcarrier Culture
en 231.2 kB
Small Scale Screening Studies Using Six-Well Plates
en 304.1 kB
Microcarriers Delivery System
en 201.9 kB