Skip to content Skip to navigation menu

Microcarriers

Microcarriers are a support matrix allowing for expansion of adherent cells in the suspension culture. They are offered in both non-sterile autoclavable and sterile gamma-irradiated ready-to-use format to serve both research and manufacturing need. All microcarrier types are manufactured using solid modified polystyrene cores and surfaces are modified with proprietary chemistries to enhance cell attachment and growth performance across multiple adherent cell types. SoloHill® microcarrier types do not require lengthy pre-conditioning steps prior to their use in the cell culture processes and their basic properties facilitate simple cell detachment.

   

Choose your product

Products (37)

MDS Sterile Plastic 102-1521, 100g
Brand
SoloHill®
Generation
Plastic
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Collagen-coated 102-1521, 1000g
Brand
SoloHill®
Generation
Collagen Coated
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Hillex II, 1000g
Hillex II, 1000g
Item no.: H-170-080
Brand
SoloHill®
Generation
Hillex II
Size Range (µm)
160 – 200 µm
Relative Density
1.080 - 1.150
FACT III 102-1521, 500g
FACT III 102-1521, 500g
Item no.: F-221-070
Brand
SoloHill®
Generation
Fact III
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030
Plastic Plus 102-1521, 500g
Plastic Plus 102-1521, 500g
Item no.: PP-221-070
Brand
SoloHill®
Generation
Plastic Plus
Size Range (µm)
125 - 212 µm
Relative Density
1.022 - 1.030

Datasheet

Microcarrier Products - Simplifying adherent, cell-based research and manufacturing
en 1.2 MB

User Manual

Small-Scale Microcarrier Culture
en 231.2 kB
Small Scale Screening Studies Using Six-Well Plates
en 304.1 kB
Microcarriers Delivery System
en 201.9 kB