Ready to Use Liquid Buffer

All Cell Culture Media and Buffer and Reagent products are manufactured up to the highest quality standards, they are cell culture tested to assure compatibility, are for research or further manufacturing use only and are not approved for human or veterinary use or for use in clinical or in vitro diagnostic procedures.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (1)

  • HEPES Buf,1M Stk in normal saline, 100ml
    Item no.
    BEBP17-737E
    Formulation
    238,3 g/L HEPES in normal saline
    Application Area
    Bioprocessing buffers
    Volume
    100mL
    Concentration
    1 M
  • Ready to use liquid buffers are available in a broad range of primary packaging and are manufactured up to the highest quality standards with validated raw materials from qualified vendors.