PBS Prefilled Dispensing Bag 100L
For closed mixing solutions, pre-filled Powder Transfer bag 100L requires minimal setup for the buffer preparation.
The hydration process is achieved in a few minutes only; the milling process for the powder manufacturing ensures a homogeneous particle size distribution.
- Item No.:
- CQB3FA0004
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your 4Cell® Buffer Ready to Hydrate Powder
Ready to Hydrate Powder PBS 1X powder transfer bag 100L is designed for closed mixing applications with any mixing equipment (4in or 8in triclamp connector) in either Class D or Class C environment thanks to a double wrapping in sealed pouches
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
CAS
-
7778-77-0
-
7558-79-4
- 7647-14-5
-
7778-77-0
-
Regulatory RequirementsEP | USP
Components
-
Components
-
KH2PO4
-
Na2HPO4
- NaCl
-
KH2PO4
Physicochemical Information
-
Concentration0.283, 1.124, 9.000
-
FormulationStandard PBS pH 7.4
Product Information
-
Brand4Cell®
-
Package TypePowder Transfer Bag
Volume
-
Volume100L