Skip to content Skip to navigation menu

Human Recombinant Insulin 5 mg/ml 100ml

Human recombinant Insulin for Cell Culture, 5mg/ml, 100ml bottle

Item no.:  BE02-033E

Availability:  On Request

 

Human recombinant Insulin for Cell Culture is a component of our ProCHO and Power CHO powder kits.

Applications

  • Application Area
    Supplement for cell culture

Product Information

  • Package Type
    Bottle

Sterility

  • Delivery Condition
    Sterile

Volumes

  • Volume
    100 mL

Customers Also Purchased

ProCHO™-4 Medium Liquid 1L

ProCHO™-4 Medium Liquid 1L

Learn More
ProCHO™-5 Medium Powder 50L

ProCHO™-5 Medium Powder 50L

Learn More
ProCHO™-4 Medium Liquid 1L

ProCHO™-4 Medium Liquid 1L

Learn More
ProCHO™-5 Medium Powder 1L

ProCHO™-5 Medium Powder 1L

Learn More
ProCHO™-5 Medium Powder 10L

ProCHO™-5 Medium Powder 10L

Learn More