Skip to content Skip to navigation menu

4Cell® WFI-Quality Water 20L Flexsafe® Bag

Increase capacity instantly with WFI-Quality Water in Flexsafe® bags. Qualify an alternative source to internal WFI loop in case of downtime or unplanned higher demand <\p>

Item no.:  CFB3FA3106

   

WFI-Quality Water of highest quality standards compliant to both EP and US pharmacopeia : <\p>

  • Time and cost savings: Flexsafe® bags are directly connectable to single-use or reusable equipment
  • Manufactured according to cGMP 21CFR820 | ISO13485 guidelines
  • 20L size for small scale media & buffer preparation applications

Datasheet

Water for Injection Bulk Packaged WFI-Quality Water
en 275.4 kB

Safety Datasheet

WFI - Quality Water 20L Flexsafe®
en 167.4 kB

Volumes

  • Volume
    20L

eShop Dynamic Attributes

  • Application
    Bioprocessing Buffers
  • Compliance
    EP | USP
  • Conductivity (µS/cm)
    EP 2.2.3
  • Delivery Condition
    Sterile
  • Endotoxin (EU/mL)
    EP 2.6.14
  • Packaging
    Flexsafe® Bag in Corrugated Plastic Box
  • Physico-chemical Compatibility
    pH 5 to 7 ; EP 2.2.3
  • Total Organic Carbon (TOC)
    EP 2.2.44

Customers Also Purchased

PBS Prefilled Liner 200L

PBS Prefilled Liner 200L

Learn More
Flexsafe® Pro Mixer Bag 650L

Flexsafe® Pro Mixer Bag 650L

Learn More
PBS Prefilled Liner 50L

PBS Prefilled Liner 50L

Learn More
Flexsafe® Pro Mixer Bag 200L

Flexsafe® Pro Mixer Bag 200L

Learn More
Flexsafe® Pro Mixer Bag 100L

Flexsafe® Pro Mixer Bag 100L

Learn More
Flexsafe® Pro Mixer Bag 50L

Flexsafe® Pro Mixer Bag 50L

Learn More
PBS Prefilled Dispensing Bag 100L

PBS Prefilled Dispensing Bag 100L

Learn More
PBS Prefilled Liner 100L

PBS Prefilled Liner 100L

Learn More
Flexsafe® Pro Mixer Bag 400L

Flexsafe® Pro Mixer Bag 400L

Learn More