Skip to content Skip to navigation menu

4Cell® NaOH 1M 20L Flexsafe® Bag

NaOH 1M solution is Ready-To-Use in Sartorius Flexsafe® Bags 20L. Flexsafe® Bags have a proven excellent compatibility with NaOH 1M.

Item no.:  CFB3FA7006

Availability:  On Request

   

The NaOH solution is used for:

  • pH adjustment
  • Proprietary formulation
  • Cleaning & rinsing filters, equipments
  • Protein A and membrane chromatography

Datasheet

Sodium Hydroxide NaOH 1M in 20L Flexsafe® Bag
en 407.8 kB
Ambr® Crossflow The High Throughput Solution for Parallel Screening
en 1.3 MB

Safety Datasheet

4Cell® NaOH 1M - MSDS
en 206.3 kB

 

  • Application
    Bioprocessing Buffers
  • Compliance
    NAO, CAS 1310-73-2
  • Packaging
    20L Flexsafe® Bag
  • Regulatory Requirements
    • UN Certified Shipping Box
    • EP/USP Grade Raw Material

Customers Also Purchased

Sartobind® Q Jumbo 5 L, 8 mm bed height

Sartobind® Q Jumbo 5 L, 8 mm bed height

Learn More
Sartobind STIC® PA  Jumbo 2.5 L, 4 mm bed height

Sartobind STIC® PA Jumbo 2.5 L, 4 mm bed height

Learn More
Sartobind® Q 600 mL, 4 mm bed height

Sartobind® Q 600 mL, 4 mm bed height

Learn More