CHO TF Medium, liquid, 1000 mL PET bottle

Perfect medium for working with transient CHO cells - growth, transfection and production -

CHO TF is a complete chemically defined, animal-component-free cell culture medium. It was developed for cultivation of CHO and other mammalian cell lines, with a special focus on transfection applications and virus production. The medium is especially suited for transient transfection with e.g. polycationic transfection reagents such as polyethylenimine (PEI). CHO TF supports cell growth and production of recombinant proteins and antibodies in high-density suspension culture. It can be used in research or in manufacturing applications.

Price (USD):
$136.00
Item No.: 
886-0001

*Custom/bulk order quotes are provided within 72 hours of request.

icon-media-bottles

Not Ready to Buy?

Sample our CHO Media portfolio to identify and select the best media and feed for your process.

Request Your Sample

  • Suitable for various CHO clones (e.g., DG44, K1, CHO S, CHO GS)
  • Chemically defined, serum-free, animal component-free and hydrolysate-free
  • Little or no adaptation required from other serum-free media
  • Supports stable growth of suspension cells at high viability in seed train culture
  • Compatibility with cationic transfection reagents (e.g. PEI) facilitates simplified transfection
  • w/o L-glutamine
  • w/o growth factor
  • available as "SILAC" variant w/o arginine and lysine
  • Approved by ISO 9001 QMS (Quality Statement)

User Manual

Applications

  • Application
    Protein  
  • Application Area
    CHO cells  

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO  

Features

  • Serum Free
    Yes  

Physicochemical Information

  • Adherence/Suspension
    Suspension  
  • Chemically Defined (CD)
    Yes  

Product Information

  • Package Type
    Bottle  

Storage Conditions

  • Storage Conditions
    2 °C (36°F) to 8 °C (46°F); solution of ethanol and buffer (100 mM NaCl, 20 mM TRIS pH 7.5) in the ratio 1:4 (v/v)  

Volume

  • Volume
    1L  
  • Flexsafe® 2D Bag - Sartopore® 2 XLG - MPC - 5 L

    Flexsafe® 2D bags, available in sizes from 20mL to 50L, allow for the storage, sampling, transfer, and shipping of all biopharmaceutical fluids in all process steps. Users can expect quality supply assurance, robustness, closure integrity, biocompatibility, and excellent cell growth performance.