Skip to content Skip to navigation menu

MD8 airscan®

The MD8 airscan air sampler, together with gelatin membrane filter disposables, constitutes an airborne microorganism sampling system for accurate, reproducible and quantitative detection of airborne microorganisms in clean rooms and isolators, whether conventionally ventilated or under laminar flow.

Choose your product (3)

MD8 air sampler
MD8 air sampler

The MD8 airscan air sampler, together with gelatin membrane filter disposables, constitutes an airborne microorganism sampling system for accurate, reproducible and quantitative detection of airborne microorganisms in clean rooms and isolators, whether conventionally ventilated or under laminar flow.

Item no.:   16744
Nitrocellulose w/grid, 0.8µ, 80mm, 100Pk
Nitrocellulose w/grid, 0.8µ, 80mm, 100Pk

The air sampler for critical applications - quantitatively and reproducible detection of airborne microorganisms and viruses

Item no.:   11404--80----ALN

$380.00

MD8 airscan air sampling system-USA 115v
MD8 airscan air sampling system-USA 115v

The MD8 airscan air sampler, together with gelatin membrane filter disposables, constitutes an airborne microorganism sampling system for accurate, reproducible and quantitative detection of airborne microorganisms in clean rooms and isolators, whether conventionally ventilated or under laminar flow.

Item no.:   16747-US

The air sampler for critical applications - quantitatively and reproducible detection of airborne microorganisms and viruses

The system consists of the MD8 airscan® air sampler and disposable gelatine filter units. The system is routinely used for the quantitative detection of airborne organisms, mainly in sterile areas of class A and B (classification according to “EU-Guide for GMP“), isolators, or blow-fill-seal machines.

The very high air flow rate of 8 m³/h enables isokinetic sample removal at flow speed usual in laminar flow as well as for the filtration of 1 m³ air very quickly (less than 8 minutes). The filter unit can be placed remote from the air sampler.

The MD8 airscan® air sampler allows to adjust selectively and easily air flow rate and sample removal speed. By means of a specially developed calibration unit (see accessories), the user can calibrate the MD8 airscan® locally, e.g. within the scope of validation steps.

After removing the sample, the gelatine filter can be placed directly on the agar culture medium for incubation and colony growth.

  • Accurate results / validatable retention
  • Compliant with regulations such as EU-GMP
  • Isokinetic sampling in laminar-flow areas (no generation of turbulence)
  • Can be calibrated on-site
  • Suitable for use in class A/B clean rooms, BFS machines and isolators, because the pump can be positioned outside the critical work area
  • Lowest bacteria counts can be measured, due to the short sampling time of 1 m³ of air

Brochure

Gelatin Membrane Filter Method: For quantitative, validatable air monitoring in isolators and clean rooms
en 165.7 kB
宣传手册:微生物质量控制产品精简目录
zh 2.4 MB

User Manual

Luftkeimsammelgerät MD8 airscan
de 618.5 kB
Air Sampler MD8 airscan
en 614.0 kB
Disposable Gelatine Membrane Filters, Diameter 80mm, 3 Fold, Pack Size 10
Disposable Gelatine Membrane Filters, Diameter 80mm, 3 Fold, Pack Size 10

Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results

Item no.:   17528--80----BZD

$123.00

Disposable Gelatine Membrane Filters, Diameter 80mm, 1 Fold, Pack Size 10
Disposable Gelatine Membrane Filters, Diameter 80mm, 1 Fold, Pack Size 10

Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate resultsGelatine membrane filter with a filtration area of 6 inch² for the collection of airborne microbes and viruses. This filter is designed for use with the MD8 air samplers (gelatine filter method). The gelatine membrane filter is a individually packaged, presterilised and ready-to-connect unit, consisting of a gelatine membrane filter and a holder.

Item no.:   17528--80----ACD

$112.00

Disposable Gelatine Membrane Filters, Diameter 80mm, 3 Fold Label on Inner Bag, Pack Size 10
Disposable Gelatine Membrane Filters, Diameter 80mm, 3 Fold Label on Inner Bag, Pack Size 10

Gelatine filters in conjunction with the MD8 air samplers (gelatine filter method) are used for collection of airborne microbes and viruses - individually, sterile packaged membranes guarantee reliable and accurate results

Item no.:   17528--80----VPD

$126.00