Choose your product
Sartoguard GF (6)
Added to Shopping Cart
Item no.
5488358M2--SO
Outer Diameter
170 mm (110.4 mm without Connection / Valves)
Filtration Area
0.9 m²
Filter Size
20"(0.9 m² / 9.6 ft²)
Pore Size Final-filter
0.1 µm
Item no.
5488307G1--SO
Outer Diameter
170 mm (110.4 mm without Connection / Valves)
Filtration Area
0.45 m²
Filter Size
10"(0.45 m² / 4.8 ft²)
Pore Size Final-filter
0.2 µm
Item no.
5488307G2--SO
Outer Diameter
170 mm (110.4 mm without Connection / Valves)
Filtration Area
0.9 m²
Filter Size
20"(0.9 m² / 9.6 ft²)
Pore Size Final-filter
0.2 µm
Item no.
5488358M3--SO
Outer Diameter
170 mm (110.4 mm without Connection / Valves)
Filtration Area
1.35 m²
Filter Size
30"(1.35 m² / 14.5 ft²)
Pore Size Final-filter
0.1 µm
Item no.
5488358M1--SO
Outer Diameter
170 mm (110.4 mm without Connection / Valves)
Filtration Area
0.45 m²
Filter Size
10"(0.45 m² / 4.8 ft²)
Pore Size Final-filter
0.1 µm