text.skipToContent text.skipToNavigation

Weight Sets

Individual E1, E2, F1, F2 and M1 OIML class weight sets. The sets are made of highly polished special steel, nickel silver, galvanised brass or aluminium. Choose from weight sets including wire weights, leaf weights or knob weights from 1 g to 50 kg.

Weight set
Weight set
Order Number: YCS31-611-02

E1 weight sets from 1mg to 10 kg. Up to 500 mg as wire weights, material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case.

Show more

Weight set
Weight set
Order Number: YCS31-612-09
Weight set
Weight set
Order Number: YCS011-651-02

E1 weight sets from 1mg to 10 kg. Up to 500 mg as wire weights, material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case.

Show more

Weight Set
Weight Set
Order Number: YCS01-523-00

F1 weights sets from 1mg - 10 kg. Up to 500 mg leaf weights, mat.: aluminium, density 2.7 g/cm3; leaf weights 1- 5, nickel silver, density 8.7 g/cm3; leaf weights 10 - 500 mg, special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case

Show more

Weight Set
Weight Set
Order Number: YCS01-654-00

F2 weight sets from 1mg - 10kg. Up to 500mg as leaf weights, material: aluminium, density 2.7g/cm3; leaf weights 1- 5, nickel silver, density 8.7g/cm3; leaf weights 10-500mg, special steel, non-magnetizable, density 8.0g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case

Show more

  • 1(current)
  • 2
  • 3