text.skipToContent text.skipToNavigation

Vacuum Comparator

Electronic Sartorius mass comparator with vacuum chamber and load alternator for 1 kg mass prototypes of national metrological institutes for research and for highly accurate determination of differences in mass.Vacuum mass comparator for 1 kg mass prototypes of national metrological institutes for research and for highly accurate mass calibration. The electronic vacuum mass comparator features a vacuum chamber and load alternator for 1 kg mass prototypes and is capable of determining differences in mass to an accuracy of 0.1 μg for weights of 1 kg - even under high-vacuum conditions.