text.skipToContent text.skipToNavigation

Syringe Filters

Reliable removal of microorganisms and particles from liquids, air and gasses with Minisart® syringe filters. Typical applications are clarification, sterile filtration, sample preparation, sterile venting and medical applications. The syringe filters are available in many different pore sizes and with several hydrophilic or hydrophobic membrane materials.

Minisart® Acticosart Syringe Filter 17840----------Q, Active Coal + 0.45 PTFE

Minisart® Acticosart with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases with a pH of 3 - 12. Type 17840 has a 0.45 µm PTFE and a reservoir with active carbon. It can be used for venting and adsorption of substances. It has a male luer slip inlet and outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by EO.

Show more

Minisart® SRP25 Venting Filter 1757A----------Q, 0.2 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 1757A with a pore size of 0.2 µm can be used for sterile venting. It has hose barb outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.

Show more

Minisart® High Flow Syringe Filter 16532----------Q, 0.22 µm Polyethersulfone

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16532 with a pore size of 0.22 µm can be used for sterile filtration and has a male luer lock outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Show more

Minisart® Air15 Venting Filter 1751A----------Q, 0.2 µm hydrophobic PTFE

Minisart® Air with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type 1751A with a pore size of 0.2 µm can be used for sterile filtration. It has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by EO .

Show more

Minisart® RC25 Syringe Filter 17764--------ACK, 0.2 µm Regenerated Cellulose

Minisart® RC with hydrophilic regenerated cellulose (RC) is optimized for aqueous liquids and solvents with a pH of 3 - 14 and is stable against DMSO. Type 17764ACK with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet and version ACK is individually packed and sterilized by ethylene oxide (EO).

Show more

  • 1(current)
  • 2
  • 3