text.skipToContent text.skipToNavigation

Microfiltration Set and SartoJet Pump

Microfiltration set and SartoJet pump for all biopharmaceutical down stream applications from the laboratory right up to small scale production. Sartocon® Slice microfiltration set supplies up to five Sartocon® Slice crossflow cassettes with 155 inch² filter area each. The set can directly be connected to the SartoJet pump head. SartoJet is a powerful 4-piston diaphragm pump and is optimally suited for shear sensitive products. The pump is easy to operate and self priming.

Sartocon Slice Microfiltration Set
Sartocon Slice Microfiltration Set
Order Number: 17521---105

Sartocon® Slice Holder filter holder is designed for low to medium volume applications from 300 ml to 100 l and optimized for use with up to five Sartocon® Slice Crossflow cassettes (0.1–0.5 m2). The filterholder can be sterilized by autoclaving or inline steaming.

Show more

SartoJet Membrane Pump
SartoJet Membrane Pump
Order Number: 17521---110

SartoJet is a powerful 4-piston diaphragm pump for all biopharmaceutical applications from the laboratory right up to small scale production. The unique pump technology ensures high reliability and very low energy uptake. The pump is easy to operate, self priming and can be combined with several accessories.

Show more

Sartocon® 2 Microfiltration Set
Sartocon® 2 Microfiltration Set
Order Number: 17546---201

Sartocon® 2 plus - 1.4404 or 1.4435 - stainless steel holder is optimized for the use with up to ten Sartocon® or 2 Sartocube® production scale Crossflow cassettes (max. 7 m2). It is designed for applications from 30 l to 1000 l volume.

Show more