Polyethersulfone Membrane Filters - Type 15407- 0.2 µm pore size- 25 mm diameter- 100 pieces per pack

Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

Price (USD):
$156.00
Item No.: 
15407--25----MIN
Availability: 
Pieces
100

*Custom/bulk order quotes are provided within 24 hours of request.

They are therefore recommended for the filtration of aqueous solutions as well for protein filtration. Furthermore- the low level of extractables makes them suitable for environmental analysis.

Applications

  • Application
    • Filtration of Aqueous Solutions  
    • Solvent Filtration-mixtures  
    • Clarification  

Dimensions

  • Filter Diameter
    ⌀ 25 mm  
  • Membrane Thickness
    140 µm  

General Specifications

  • Filter Format
    Discs  
  • Filter Paper/Membrane Color
    White  
  • Flow Rate
    30 mL/min/cm²/bar (Water)  
  • Grade
    15407  
  • Membrane Color | Grid Color
    white (w/o grid)  

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)  
  • Membrane Material
    Polyethersulfone (PES)  

Physicochemical Information

  • Bubble Point
    ≥ 3.2 bar  
  • Burst Pressure
    ≥ 0.4 bar  
  • Pore Size
    0.2 µm  
  • Wettability
    Hydrophilic  

Product Information

  • Filter Type
    Membrane Filters  
  • Pack Size
    100  
  • Packaging
    Non-sterile, bulk packed  

Sterility/Purity

  • Delivery Condition
    Non-Sterile  

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C or 134 °C  
    • Gamma radiation 25 kGy  
    • Ethylene oxide