Polyamide Membrane Filters / Type 25007

Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

Price (USD):
$195.00
Item No.: 
25007--50------N
Availability: 
Pieces
100

*Custom/bulk order quotes are provided within 24 hours of request.

They are recommended for the particle removal from aqueous solutions and solvents, for analytical determination such as HPLC, for the sterile filtration of these liquids as well as for applications where a membrane with a relatively high nonspecific adsorption is suitable.

Applications

  • Application
    • Solvent Filtration  
    • Filtration of Solvent Mixtures  
  • Application Area
    • Particle analysis  
    • Particle removal  
    • Sample prep  

Dimensions

  • Dimensions
    N/A  
  • Filter Diameter
    ⌀ 50 mm  
  • Membrane Thickness
    110 µm  

General Specifications

  • Filter Format
    Discs  
  • Filter Paper/Membrane Color
    White  
  • Flow Rate
    24 mL/min/cm²/bar (Water)  
  • Grade
    25007  
  • Membrane Color | Grid Color
    white (w/o grid)  

Materials of Construction

  • Filter Material
    Polyamide (PA)  
  • Membrane Material
    Polyamide (PA/NY)  

Physicochemical Information

  • Bubble Point
    ≥ 3.3 bar  
  • Burst Pressure
    ≥ 0.25 bar  
  • Pore Size
    0.2 µm  
  • Retention Rate
    N/A  
  • Wettability
    Hydrophilic  

Product Information

  • Filter Type
    Membrane Filters  
  • Pack Size
    100  
  • Packaging
    Non-sterile, bulk packed  

Sterility/Purity

  • Delivery Condition
    Non-Sterile  

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C or 134 °C  
    • Ethylene oxide