Knob Weight
Configurate your Knob Weights
Individual E1 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.
- Packaging of the weights: from 1g up to 20 g in a plastic case; from 50 g up to 500 g in a wooden case; from 1 kg an up, additionaly supplied with gloves
Knob weight 200 g, E1, with DAkkS-Certificate
Brochure
Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
Product properties
-
Density8,000 kg/m³
-
Nominal mass value200 g
-
Magnetism0.01 – 0.5 µT
-
Susceptibility0.002 – 0.004
-
MaterialSpecial Steel
-
Adjustment cavityno
-
Laser markingYes
-
Accuracy class acc. to OIML R111E1
-
Number of single weights1
-
DenominationE1
-
Packagingin a lined wooden box
-
DAkkS certificateYes
Technical attributes
-
Total weight200 g
-
Max. permissible error acc to OIML R1110.1 mg
-
Materials of ConstructionSpecial steel, non-magnetizable, density 8.0 ± 0.015 g/cm³, highly resistant to corrosion; magnetic susceptibility 0.002 - 0.004
-
Surface finishHigh Gloss Polished
No accessories & consumables found