text.skipToContent text.skipToNavigation

UltraDOMA SF hybridoma medium, 500 ml

Order Number:  12-723B

Availability:  On Request

UltraDOMA™ Serum-free Hybridoma Medium is a formulation designed for the cultivation of murine, human and chimeric hybridomas in batch cultures and in hollow-fiber bioreactors. UltraDOMA™ Medium is supplemented with recombinant human insulin, bovine transferrin and bovine albumin. The total protein concentration is 30 μg/ml. UltraDOMA ™ Medium does not contain L-glutamine.

UltraDOMA-PF™ is a protein-free formulation designed for the cultivation of murine, human and chimeric hybridomas. The lack of proteins in the formulation speeds up downstream processing and purification. UltraDOMA-PF™ contains L-glutamine.

  • Applications:
  • Hybridoma cell growth
  • Monoclonal antibody production

No documents found

Product properties

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Serum Free
    Yes
  • Package Type
    Bottle
  • Volume
    500 mL
  • Liquid solution
    Sterile
  • Protein Free
    No
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    AO
  • Generation
    UltraDoma

Technical attributes

  • Application Area
    Hybridoma cell growth
  • Storage temperature
    2 – 8 °C
  • Size
    0.5 L
  • Storage conditions
    In the dark

No accessories & consumables found