text.skipToContent text.skipToNavigation

High Precision OEM-Weigh Cells

High precision OEM-weigh cells with a resolution and a repeatability of up to 0.001 mg respectively ± 0.002 mg. All devices feature an automatic weighing system with force compensation technology and a load receptor with overload protection. The high precision OEM-weigh cells consist of two components. This allows for fast warm-up by separation of weighing system and electronics. Some models are specially designed for fast weighing processes such as dosing or pipette calibration.