text.skipToContent text.skipToNavigation

X-VIVO 15 w/o Gentamicin and Phenol Red contains Recomb. Transferrin- 1L bottle

Order Number:  BE02-054Q

Availability:  On Request

X-VIVO™ 15 is similar in composition to X-VIVO™ 10 and has been optimized for the proliferation of tumor-infiltrating lymphocytes (TIL) under serum-free conditions.X-VIVO™ 15, catalog number 04-418, is formulated with L-glutamine, gentamicin and phenol red. Catalog number 04-744Q contains L-glutamine, but not gentamicin or phenol red.X-VIVO™ 15, catalog number, BE02-053Q is formulated with L-glutamine, gentamicin, recombinant transferrin and phenol red. X-VIVO™ 15, catalog number BE02-054Q, contains L-glutamine and recombinant transferrin, but does not contain gentamicin or phenol red. Recombinant transferrin replaces native transferrinPlease see Supplemental Information for additional hematopoietic cell applications.

No documents found

Product properties

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Formulation
    w/o Phenol Red
  • Serum Free
    Yes
  • Package Type
    Bottle
  • Volume
    1 L
  • Application
    Cell Therapeutics
  • Target Application
    Tumor Infliltrating Lymphocytes (TIL)
  • Liquid solution
    Sterile
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    AO

Technical attributes

  • Application Area
    Hematopoietic cells growth
  • Storage temperature
    2 – 8 °C
  • Storage conditions
    In the dark

No accessories & consumables found