text.skipToContent text.skipToNavigation

Minisart® NML Syringe Filter 16534----------Q, 0.2 µm Surfactant-free Cellulose Acetate

Minisart® NML with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type 16534 with a pore size of 0.2 µm can be used for sterile filtration and has a male luer lock outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Order Number:  16534----------Q

Availability:  On Request

Non-sterile Minisart® NML syringe filters are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows the removal of particles or cells under non-sterile conditions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test. It is glueable, e.g. to tubing, what enables assembly and sterilization by the user. The SFCA membrane is available in many pore sizes and is tightly connected with the housing which allows bidirectional use. This, combined with the very low non-specific binding characteristics, makes it a perfect choice for biomolecule solutions.

  • Bulk packs for less waste
  • PVC-free
  • Glueable, e.g. to tubing
  • Bidirectional use possible
  • Very low non-specific binding
  • Many pore sizes available

Brochure

Шприцевые насадки Minisart® — Лёгкий выбор, высокая степень чистоты и надёжности
ru 2.7 MB
Minisart® Syringe Filters — The Easy Choice – Clean and Safe (US and Canada)
en 6.4 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

User Manual

HPLC-Certificate — Minisart® Syringe Filters for Sample Preparation – reliable and ultrapure
en 364.1 kB
Minisart® Chemical Compatibility Guide
en 72.6 kB

Product properties

  • Colour
    Blue
  • Sterility
    Non-Sterile
  • Wettability
    Hydrophilic
  • Packaging
    Bulk pouch packed
  • Primary Product Type
    Filtration Devices
  • Brand
    Minisart®
  • Connector Outlet
    Male Luer Lock
  • Connector Inlet
    Female Luer Lock
  • Membrane material
    Surfactant-free Cellulose Acetate (SFCA)
  • High Flow
    No
  • Filtration area
    6.2 cm²
  • Diameter
    28 mm
  • Flow rate
    60 mL/min with water at 1 bar (14.5 psi)
  • Pore size
    0.2 µm

Technical attributes

  • Sterilization Method
    Ethylene oxide` Gamma irradiation
  • Application
    Buffer & Media
  • Area of application
    Sterile Filtration` Pharmaceuticals Filtration
  • Cytotoxicity
    According to ISO 10993-5
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    HPLC certified
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Housing material
    Acrylic-based multipolymer compound (MBS)
  • Total throughput
    Up to 200 mL
  • CE Mark
    CE 0120
  • Device type
    Syringe Filters
  • Sample Type
    Aqueous` Oils and alkanes according to chemical compatibility
  • pH Range
    4.0 – 8.0
  • Maximum Pressure
    4.5 bar
  • Operating Pressure
    4.5 bar (65 psi)
  • Hold-up volume
    100 – 150 µL before bubble point
  • Max. temperature
    60° C
  • Bubble point
    Min. value with water 3.2 bar (46 psi)
  • Burst pressure
    Min. value 7.0 bar (102 psi)
  • Filter diameter
    28 mm
  • Housing dimensions
    33 × 24 mm

No accessories & consumables found