text.skipToContent text.skipToNavigation

Stainless steel pressure filter holder

Stainless Steel Holder with 200 ml capacity, for the filtration of up to 5 Liter volumes - for a lot of laboratory filtrations.

Order Number:  16249-----3

Availability:  On Request

Stainless Steel Holder with 200 ml capacity, for the filtration of up to 5 Liter volumes. A practical holder for a lot of laboratory filtrations. It can be attached to a tripod with the help of a steel rod which can be screwed in. The hose nipple is screwed into the side of the top part in order to leave room for a large filling opening. This simplifies the pouring-in of the sample and the sample can be refilled without removing the tube connection to the pressure source. Leak-proof sealing is achieved by hand-tightening of the closing ring. For the filtration of small volumes ( up to about 200 ml soil samples or viscous liquids, such as oils), the holder is connected directly to a pressure source. For the filtration of up to 5 liter volumes of relatively easily filterable liquids (e.g. buffer solutions, solutions for cell counters and tissue culture solutions), it is used in combination with a pressure tank.

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Filtration area
    13 cm²
  • Dimensions
    47 mm
  • Diameter
    47 mm
  • Max. operating pressure
    10 bar
  • Primary Product Type
    Filter Holders
  • Material
    Stainless Steel (double wall thickness)
  • Pack size
    1
  • Filter Holder Type
    Pressure Filter Holders
  • Connector Inlet/Outlet
    M 12 x 1 female thread

Technical attributes

  • Sterilization Procedures
    By autoclaving (max. 134 °C)` Dry heat (max. 180 °C)
  • Area of application
    Sterile Filtration` Analytical Sample Preparation` Clarification` Particle Analysis