Sartoclear® P MaxiCap®
Sartoclear® P MaxiCaps® are single-use depth filter capsules for clarification applications in the range of 1 -100 L. The unique linear scalable design makes them a perfect choice for scale up studies and small scale productions.
Order Number: 293S5-P13A2SS
Availability: On Request
Configurate your Clarification Filters
Sartoclear® P MaxiCaps® are self-contained; single-use depth filter capsules for harvest and clarification applications in the range of 1 -100 L. The Sartoclear® P MaxiCaps® have a unique linear scalable design which makes them the ideal choice for scale up trials and small scale production processes. The filter sheets are made of a mixture of cellulosic fibres and filter-aids such as diatomaceous earth. The open 3-dimensional matrix has a high capacity for a wide range of particles. For this reason Sartoclear® P Depth filter Sheets are the best choice for the clarification of mammalian and microbial cell cultures. Other applications are the separation of cryo-precipitants and the removal of particles and lipids from serum and plasma applications.
Datasheet
Product properties
-
Filter TypeClarification Filters
-
Filter FormatDepth Filter Capsules
-
Capsule/Cartridge FormatMaxiCaps®
-
Primary Product TypeFilters
-
TypeDepth filter MaxiCap<sup>®</sup>
-
GradeS5-P
-
Connector Outlet1 ½" Sanitary
-
Connector Inlet1 ½" Sanitary
-
Pack size1
-
Filtration area0.22 m²
-
Height508 mm
-
Retention Rate0.3 µm
-
Cartridge Height620 mm
-
Diameter100 mm
-
Adapter½" Sanitary Inlet + Outlet
Technical attributes
-
Sterilization Procedures1 cycle of wet autoclaving 121 °C at 1 bar for 30 min, MaxiCaps<sup>®</sup> may not be in-line steam sterilized!
-
IndustryPharma/Biotech
-
Sterilization MethodAutoclavable
-
Bacterial Endotoxins< 0.25 EU/mL
-
Maximum Differential Pressure2 bar
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
-
Structural CompoundsPolypropylene (PP) and Silicone (SI)
-
Support LayersPolypropylene (PP)
-
Support FleecePolypropylene (PP)
-
Filter materialCellulosic depth filter media with inorganic filter aids
-
Depth filter materialS5P
-
ApplicationBioburden Reduction
No accessories & consumables found