text.skipToContent text.skipToNavigation

BioPAT® ViaMass

Automated Biomass Measurement Using BioPAT® ViaMass BioPAT®

ViaMass is a system for measuring viable biomass in cell culture processes. Unlike known reference methods, this system is completely integrated into single-use bioreactors. It determines the biomass directly in line, reducing the need for manual sampling. Integrated into the bioreactor’s DCU control system, BioPAT® ViaMass permits automatic monitoring and control of viable biomass.

  • Reduces the need for manual sampling
  • Real-time measurement of and feedback on viable biomass
  • Ensures batch-to-batch consistency
  • Eliminates operator influence that occurs in manual biomass measurements

Manufactured under the Licence of Hamilton.