text.skipToContent text.skipToNavigation

Entris® Analytical Balance

Entris® - Just Weighing

Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.

The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.

Order Number:  ENTRIS124I-1S

Availability:  On Request

The new Entris® has been specially designed to deliver just effective and reliable weighing results in your daily work. 15 different models of Entris® are available, covering a range of weighing capacities from 60 grams to 8,200 grams, and a readability of 0.1 mg to 0.1 g.

What is included

  • Universal power adapter
  • Draft Shield for analytical balances
  • Installation and operating instructions

Brochure

Entris®
de 687.5 kB
Entris®
en 687.4 kB
Entris®
pt 724.6 kB
Entris®
en 707.4 kB
Entris®
it 712.9 kB
Entris®
es 713.5 kB
Entris®
fr 709.2 kB

Datasheet

Data Sheet Entris®
pt 393.8 kB
Data Sheet Entris®
en 675.0 kB
Data Sheet Entris®
de 675.6 kB
Data Sheet Entris®
en 675.4 kB
Data Sheet Entris®
fr 662.9 kB
Data Sheet Entris®
it 663.7 kB
Data Sheet Entris®
es 662.3 kB

Flyer

Garantieverlängerung mit Geräteüberprüfung — Laborwaage — Bestellnummer: 84WAL0
de 92.1 kB

User Manual

Betriebsanleitung Entris®
de 1.3 MB
Operating Instruction Entris®
en 2.5 MB
Mode d’emploi Entris®
fr 1.5 MB
Manuale d’uso Entris®
it 1.5 MB
Instrucciones de manejo Entris®
es 1.5 MB
Schnittstellenbeschreibung für Entris, ED-, GK- und GW-Waagen
de 143.4 kB
Description of the Interface for Entris, ED, GK and GW Balances/Scales
en 151.2 kB
Description de l’interface des balances Entris, ED, GK et GW
fr 152.5 kB
Descrizione dell’interfaccia per le bilance Entris, ED, GK e GW
it 151.3 kB
Descripción de interfaz para balanzas Entris, ED, GK y GW
es 136.9 kB

Product properties

  • Repeatability
    0.1 mg
  • Readability
    0.1 mg
  • Weighing capacity
    120 g
  • Leveling
    Manual
  • Adjustment
    Internal
  • Display
    White backlit, high-contrast display with 15 mm digits
  • Draft shield
    Manual
  • Packaging
    460 × 390 × 530 mm
  • Brand
    Entris®
  • Legal verification
    None

Technical attributes

  • Dimensions (WxDxH)
    230 × 303 × 330 mm
  • Linearity
    0.2 mg
  • Typical stabilization time
    2.5 s
  • Weighing pan diameter
    ⌀ 90 mm
  • Net weight, approx.
    4.8 kg
  • Operating Conditions - Temperature
    +10 – +30 °C
  • External calibration weight
    100 g | E2
  • Power requirements primary
    100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
  • Gross weight
    7.8 kg
  • Power requirements secondary
    12.0 ... 18.0 V DC | 2 W (typically)
  • Sensitivity drift between +10 °C and +30 °C
    3 ± ppm/K
  • Weighing chamber (W × D × H)
    173 × 176 × 240 mm
  • Weighing units
    Grams, Kilograms, Carats, Pounds, Ounces, Troy ounces, Hong Kong taels, Singapore taels, Taiwan taels, Grains, Pennyweights, Milligrams, Parts per pound, China taels, Mommes, Austrian carats, Tola, Baht, Mesghal, Tons, Pounds=== ounces, Newton
  • Languages
    English, French, German, Italian, Polish, Russian, Spanish
  • Anti-theft locking device
    Lockdown capability for cable or chain
  • Underfloor weighing
    Yes
  • Application programs
    Weighing` Density` Percentage` Counting` Animal Weighing` Conversion
  • Interface
    RS232C 25-pin