Minisart® HY Syringe Filter 16596--------HYK, 0.2 µm hydrophobic PTFE
Minisart® HY with chemically inert hydrophobic PTFE is suitable for venting as well as filtration of gases and oils with a pH of 3 - 12. Type 16596 with a pore size of 0.2 µm can be used for sterile filtration. It has a male luer lock outlet and version HYK is individually packed and sterilized by ethylene oxide (EO).
Order Number: 16596--------HYK
Availability: On Request
Configurate your Minisart® Syringe Filter With Acrylic-Based MBS Housing
Individually packed and sterile Minisart® HY syringe filters are optimal for immediate usage whenever sterile filtration or venting is needed. The low-binding PTFE membrane is the best option for leachable free filtration. Due to its hydrophobic nature the PTFE membrane functions as a water barrier and does not become wetted by aerosols. This keeps the hydrophobic venting filter permeable for gas or air! The housing of the filter is made of MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test. Housing and membrane are tightly connected which allows bidirectional use.
- Sterile and ready-to-use
- Minimum extractables or leachables
- Very low non-specific binding
- Suitable as venting filter
Brochure
Catalog
User Manual
Product properties
-
ColourClear
-
SterilityEthylene Oxide
-
WettabilityHydrophobic
-
PackagingSingle blister packed
-
Primary Product TypeFiltration Devices
-
BrandMinisart®
-
Connector OutletMale Luer Lock
-
Connector InletFemale Luer Lock
-
Membrane materialPolytetrafluorethylene (PTFE)
-
High FlowNo
-
Filtration area5.3 cm²
-
Diameter26 mm
-
Flow rate2000 mL/min with air at 0.1 bar (1.5 psi)
-
Pore size0.2 µm
Technical attributes
-
Sterilization MethodEthylene oxide
-
ApplicationBuffer & Media
-
Area of applicationSterile Filtration` Pharmaceuticals Filtration` Venting / Moisture Barrier
-
CytotoxicityAccording to ISO 10993-5
-
BiosafetyAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Housing materialAcrylic-based multipolymer compound (MBS)
-
Device typeSyringe Filters
-
Sample TypeAir/Gas` Oils and alkanes according to chemical compatibility
-
pH Range3.0 – 12.0
-
Maximum Inlet Pressure3.0 bar (44 psi)
-
Maximum Pressure4.5 bar
-
Max. Allowable Back Pressure (at 20°C)4.0 bar (58 psi)
-
Operating Pressure4.5 bar (65 psi)
-
Hold-up volume100 – 150 µL before bubble point
-
Max. temperature60° C
-
Bubble pointMin. value with ethanol 1.4 bar (20 psi)
-
Burst pressureMin. value 7.0 bar (102 psi)
-
Filter diameter26 mm
-
Housing dimensions33 × 24 mm
No accessories & consumables found