s
Skip to content Skip to navigation menu

Magmix® Bags for DE suspension

The Magmix Bags for suspension of the diatomaceous earth (DE) are standard magnetically driven mix bags using the Pall patented magnetic Mixer technology. A moderate agitation rate is sufficient to create a common cell culture DE suspension within only 5 minutes. The Bags are equipped with a single-use pH sensor and a long acid inlet tube on the top of the bag to enable an optional pH precipitation step, to further increase the clarification performance.

Magmix Bag for DE suspension, 200 L

The Magmix Bags for suspension of the diatomaceous earth (DE) are standard magnetically driven mix bags using the Pall patented magnetic Mixer technology. A moderate agitation rate is sufficient to create a common cell culture DE suspension within only 5 minutes. The Bags are equipped with a single-use pH sensor and a long acid inlet tube on the top of the bag to enable an optional pH precipitation step, to further increase the clarification performance.

Show more

Magmix Bag for DE suspension, 1000 L

The Magmix Bags for suspension of the diatomaceous earth (DE) are standard magnetically driven mix bags using the Pall patented magnetic Mixer technology. A moderate agitation rate is sufficient to create a common cell culture DE suspension within only 5 minutes. The Bags are equipped with a single-use pH sensor and a long acid inlet tube on the top of the bag to enable an optional pH precipitation step, to further increase the clarification performance.

Show more

Magmix Bag for DE suspension, 650 L

The Magmix Bags for suspension of the diatomaceous earth (DE) are standard magnetically driven mix bags using the Pall patented magnetic Mixer technology. A moderate agitation rate is sufficient to create a common cell culture DE suspension within only 5 minutes. The Bags are equipped with a single-use pH sensor and a long acid inlet tube on the top of the bag to enable an optional pH precipitation step, to further increase the clarification performance.

Show more

Magmix Bag for DE suspension, 100 L

The Magmix Bags for suspension of the diatomaceous earth (DE) are standard magnetically driven mix bags using the Pall patented magnetic Mixer technology. A moderate agitation rate is sufficient to create a common cell culture DE suspension within only 5 minutes. The Bags are equipped with a single-use pH sensor and a long acid inlet tube on the top of the bag to enable an optional pH precipitation step, to further increase the clarification performance.

Show more

Magmix Bag for DE suspension, 400 L

The Magmix Bags for suspension of the diatomaceous earth (DE) are standard magnetically driven mix bags using the Pall patented magnetic Mixer technology. A moderate agitation rate is sufficient to create a common cell culture DE suspension within only 5 minutes. The Bags are equipped with a single-use pH sensor and a long acid inlet tube on the top of the bag to enable an optional pH precipitation step, to further increase the clarification performance.

Show more

  • 100 l to 1,000 l Flexel® for Magnetic Mixer: Full scalability
  • Low-friction, inert bearing assembly: Low particle shedding, high-torque mixing
  • Side K-Welds on Flexel® Bag for Magnetic Mixing: Easy installation and unfolding, walk away filling process
  • HDPE impeller protection tri-clamp cap: Prevents film damage during packaging and transport. Offers large diameter port for powder transfer.
  • Single drive unit can serve multiple mixing tanks of different volumes
Flexel® Bag for Magnetic Mixer
Bag chamber S40 Flexel® 3D Bag Chamber with Multi-Layer Film, including EVOH gas barrier layer and PE contact layer
Impeller position Bottom centered
Impeller size 161 mm (6.35')
Process temperatures 0 - 50°C
Volumes 100 L, 200 L,400 L, 650 L, 1000 L
Top ports
Powder inlet 8' Tri-clamp
Vent filter MPC quick connect coupling
Acid Inlet MPC quick connect coupling
Bottom ports
Fluid Inlet 1½' TC Fluid Inlet
Fluid Outlet 1½' TC Fluid Outlet
Sample port Needleless sampling port
Fluid Inlet ½' MPX male sealing cap

Sartoclear Dynamics® is a new single-use technology for harvesting animal cell cultures with high cell densities. Consistent results, ease of use, enormous speed and flexible scalability are the key characteristics of this technology.

Inspired by the plasma industry, Sartoclear Dynamics® is based on the principles of body feed filtration. The ready-to-use clarification system enables single-use processing up to 2,000 liters. As a result, it replaces centrifuges and the subsequent depth filters in a single step.

Brochure

Sartoclear Dynamics® — Single-use Clarification Technology
en 2.1 MB

User Manual

Sartoclear® Pilot Filter Holder — 2ZGL--0005 Filter Holder
en 3.4 MB