Skip to content Skip to navigation menu

Liquid Filter Housings

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

Choose your product

Products (11)

Compact Housing T-Type
Compact Housing T-Type
Item no.:   7C11LEN00004
Height
10"
Connector Inlet/Outlet
Flange, DIN EN 1092-1, OD 1"
Compact Housing T-Type
Compact Housing T-Type
Item no.:   7C11LEN00003
Height
10"
Connector Inlet/Outlet
Aseptic Male Ferrule Threaded Acc. To DIN 11864-1, OD 1"
Compact Housing T-Type
Compact Housing T-Type
Item no.:   7C11LEN00006
Height
10"
Connector Inlet/Outlet
Welded Stubs, Short, OD 1"
Mini Housing T-Type
Mini Housing T-Type
Item no.:   7M19LEN00001
Height
5"
Connector Inlet/Outlet
Sanitary Tri clamp acc. to DIN 32676 OD 3/4" TC 50.5 mm
Single round Housing T-Type
Single round Housing T-Type
Item no.:   7S11LEN00147
Height
10"
Connector Inlet/Outlet
Sanitary Tri clamp acc. to DIN 32676 ISO 33.7 TC 50.5 mm

Liquid filter housings from Sartorius meet the highest requirements of the pharmaceutical industry. The most sophisticated manufacturing standards guarantee outstanding quality in workmanship and operating reliability. All pressurized filter housings comply with the European Council Pressure Equipment Directive PED 2014/68/EU. GMP-compliant design and FDA/USP Class VI approved gasket materials are additional quality features of our housings. Meticulously machined surface finishes ensure the highest operating reliability in terms of sterility and cleanability. Customer-specific documents are available for every filter housing. On request, we will customize the design of our housings to meet your specific application needs.

Brochure

Standard Filter Housings — Filter Cartridge Housings for the Biopharmaceutical Industry
en 1.7 MB

Datasheet

Compact T-Type Filter Housings
en 394.1 kB
Single Rounds — Mini & 1 Element Filter Housings
en 484.0 kB
Sartoguard®

All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.

Sartopure®

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Sartopore® Platinum

Sartopore® Platinum Family

Sartopore® Platinum is the high performance polyethersulfone (PES) filter platform from Sartorius Stedim Biotech. The innovative surface modification of the membrane leads to excellent wettability. Therefore, this filter family is perfectly suited for modern single-use applications, making processes highly economic, user friendly and safe. Using Sartopore® Platinum you will benefit from this cutting-edge membrane technology. For challenging processes, such as fill & finish, we offer a special filter type with an increased Bubble Point: Sartopore® Platinum HB.

Sartopore® 2

Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.

Removable Heaters

Sartorius Stedim removable housing heaters are used in onjunction with sterile vent and process filter housings and are ideally suited for processes such as:

  • Bioprocessing and Pharmaceutical Process Fluids
  • Fermentation
  • Product Recovery
  • Water for Injection
  • Filtration and Purification Processes
  • Skidded Systems
  • Tanks and Vessels