Skip to content Skip to navigation menu

pO2-Sensor, 325/12-VP-HM-Clark

pH and dissolved oxygen are standard measurements of every Sartorius BIOSTAT® bioreactor | fermenter. Hamilton sensors for pH, dissolved oxygen and redox are characterized by proven quality and outstanding performance, backed by over 50 years of engineering and manufacturing expertise in innovative design.

Item no.:  BB-8848664

Availability (ex works):  On Request

The OxyFerm FDA is an electrochemical oxygen sensor suited for applications with high demands for hygiene, e.g. in pharmaceutical industry, in biotechnology and in foods & beverages production. It is available with 12 mm or 25 mm shaft (XL) diameter. When using Oxylyte USD electrolyte, even upside-down insertion is possible. The sensor is equipped with a FDA approved membrane for usage in hygienic processes. It can withstand steam sterilization, autoclavation and CIP cleanings.

  • Sanitary Feature: The silicone membrane seals without a gap to steel membrane body (no additional o-ring)
  • Little drift, fast response, short polarization time
  • Replacing the cathode is possible and very simple to perform

For further technical information, please visit http://www.hamiltoncompany.com/search/search_results/OxyFerm-FDA-VP-325

Connections (Data)

  • Electronic Connector
    VP

Features

  • Instrument Compatibility
    • Biostat® B
    • Biostat® B-DCU II

Product Information

  • Primary Product Type
    Sensors
  • Type of Sensor
    DO polarographic
  • Vessel Type
    UniVessel® Glass, 5L
Minisart® SRP15 Syringe Filter 17573----------K, 0.2 µm hydrophobic PTFE

$135.00

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17573 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.

Sartofluor® Capsule
Sartofluor® Capsule
Item no.:   5181307T5--OO--D

Sartofluor® is the solution for all applications where sterile air is needed. A single-layer PTFE membrane construction ensures validated sterility, while providing maximum flow rate over a wide range of operating conditions. The optimal performance-to-cost ratio allows benefiting from the lowest cost-of-ownership for air/gas and aggressive solvent filtration.