Skip to content Skip to navigation menu

Gold & Carat Balances

Sartorius carat scales are designed for high-precision weighing of diamonds, (semi-) precious stones and small pieces of jewelry. All scales feature a draft shield providing a complete view inside the chamber for optimal control and confident weighing of valuables. Gold scales are especially crafted for measuring the weight of jewelry and coins, and feature the mass unit conversion function used to toggle between weight units. A special scale model is available for weighing gold bullion.

   

Choose your product

Products (1)

Gold bullion scale GBB, 14,200 g weighing capacity, factory verified

This special model is ideal for weighing gold bullion up to 14.2 kg/456 ozt. With special draft shield and impact protection it guarantees optimal use while weighing gold bullion.