Skip to content Skip to navigation menu

Fluid Management

   

Choose your product

Narrow your results

Filter by product attributes

Products (62)

Celsius® FFT 12L (2T, MPC, TPE)
Brand
Celsius® FFT
Dimensions
69.8 × 55.4 × 12.8 cm
Volume
12 L
Temperature Range
-80°C – +45°C
Celsius® FFTp 12L (MPC/MPC)
Celsius® FFTp 12L (MPC/MPC)
Item no.: FZB302505
Brand
Celsius® FFT
Dimensions
69.8 × 55.4 × 6.4 cm
Volume
12 L
Temperature Range
-80°C – +45°C
Celsius® FFTp 12L (OPTA/OPTA)
Brand
Celsius® FFT
Dimensions
69.8 × 55.4 × 6.4 cm
Volume
12 L
Temperature Range
-80°C – +45°C
Celsius® FFT 12L (2T, OPTA, TPE)
Brand
Celsius® FFT
Dimensions
69.8 × 55.4 × 12.8 cm
Volume
12 L
Temperature Range
-80°C – +45°C
Celsius<sup>®</sup> S<sup>3</sup> System
Celsius® S3 System
Item no.: FTH-CS00000-0002
Brand
Celsius® S³
Dimensions
188 × 76 × 71 cm
Load Capacity
10× Lab-scale Celsius® Pak
Power Requirements
Cryomixer Jr.: EU: 230 V, 50 Hz, 5 A, 1 Phase; Temperature control unit: EU: 230 V, 50 Hz, 16 A breaker minimum, 1 Phase