Skip to content Skip to navigation menu

Celsius® FFT|FFTp with Safecore™ Technology

Celsius® FFT|FFTp with Safecore™ Technology is a single-use sterile and pre-assembled container with an innovative bag-in-plate design (cassette) for exceptional protection during frozen storage and shipping of biopharmaceutical products.

Celsius® FFT is compatible with any types of commercially available equipment (conventional and blast freeze and thaw methods). Celsius® FFTp is compatible with horizontal plate freezers.

 

Choose your product

Products (10)

Celsius® FFT with Safecore™ Technology 12L (MPC/TPE)
Item no.
FZB302503
Volume
12 L
Freezer Technology
Conventional and Blast Freezers
Dimensions
69.8 × 55.4 × 12.8 cm
Inlet Line
MPC Male + Sealing Cap + 3/8" ID TPE (C-Flex®) 0.75 m (30")
Celsius® FFT with Safecore™ Technology 12L (Opta®/Opta®)
Item no.
FZB302504
Volume
12 L
Freezer Technology
Conventional and Blast Freezers
Dimensions
69.8 × 55.4 × 12.8 cm
Inlet Line
3/8" Opta® SFT Male + 3/8" ID TPE (C-Flex®) 0.75 m (30")
Celsius® FFTp with Safecore™ Technology 12L (MPC/MPC)
Item no.
FZB302505
Volume
12 L
Freezer Technology
Horizontal plate freezing
Dimensions
69.8 × 55.4 × 6.4 cm
Inlet Line
MPC Male + Sealing Cap + 3/8" ID TPE (C-Flex®) 0.75 m (30")
Celsius® FFTp with Safecore™ Technology 12L (Opta®/Opta®)
Item no.
FZB302500
Volume
12 L
Freezer Technology
Horizontal plate freezing
Dimensions
69.8 × 55.4 × 6.4 cm
Inlet Line
3/8" Opta® SFT Male + 3/8" ID TPE (C-Flex®) 0.75 m (30")
Celsius® FFT with Safecore™ Technology 6L (Opta®/Opta®)
Item no.
FZB302501
Volume
6 L
Freezer Technology
Conventional and Blast Freezers
Dimensions
61.4 × 44.8 × 12.9 cm
Inlet Line
3/8" Opta® SFT Male + 3/8" ID TPE (C-Flex®) 0.61 m (24")
Celsius® FFT with Safecore™ Technology 6L (MPC/MPC)
Item no.
FZB302502
Volume
6 L
Freezer Technology
Conventional and Blast Freezers
Dimensions
61.4 × 44.8 × 12.9 cm
Inlet Line
MPC Male + Sealing Cap + 3/8" ID TPE (C-Flex®) 0.61 m (24")
Celsius® FFT with Safecore™ Technology 4L (MPC/MPC)
Item no.
FZB302498
Volume
4 L
Freezer Technology
Conventional and Blast Freezers
Dimensions
44.0 x 45.3 x 12.9 cm
Inlet Line
MPC Male + Sealing Cap + 3/8" ID TPE (C-Flex®) 0.43 m (17")
Celsius® FFT with Safecore™ Technology 2L (MPC/MPC)
Item no.
FZB310530
Volume
2 L
Freezer Technology
Conventional and Blast Freezers
Dimensions
40.3 x 34.0 x 12.9 cm
Inlet Line
MPC Male + Sealing Cap + 3/8" ID TPE (C-Flex®) 0.38 m (15")
Celsius® FFT with Safecore™ Technology 4L (Opta®/Opta®)
Item no.
FZB302499
Volume
4 L
Freezer Technology
Conventional and Blast Freezers
Dimensions
44.0 x 45.3 x 12.9 cm
Inlet Line
3/8" Opta® SFT Male + 3/8" ID TPE (C-Flex®) 0.43 m (17")
Celsius® FFT with Safecore™ Technology 2L (Opta®/Opta®)
Item no.
FZB310532
Volume
2 L
Freezer Technology
Conventional and Blast Freezers
Dimensions
40.3 x 34.0 x 12.9 cm
Inlet Line
3/8" Opta® SFT Male + 3/8" ID TPE (C-Flex®) 0.38 m (15")

With its innovative bag-in-plate design, the Safecore™ Technology provides exceptional protection to Celsius® FFT|FFTp in a proven design format that is scalable from small to large-size single-use container. Celsius® FFT|FFTp along with its purpose-designed shippers (Celsius® FFT|FFTp Box and Celsius® FFT Bulk Shipper) offers enhanced process capabilities to create a versatile approach to safeguarding your product in conventional manufacturing.

Safecore™, bag-in-plate (cassette) design

  • Plates protect the bag and lines by adding impact resistance, suppressing wrinkles and restricting degrees of freedom
  • Excellent bag-to-plate contact provides higher robustness and more uniform freeze/thaw, plates compress the bag reducing ice bulging formation
  • Container assembly is tool-free and intuitive for minimum risk during production assembly

Maximum Robustness down to -80°C

  • Materials selection based on characterization of physical and thermal properties across wide temperature range to ensure suitable use for the intended application
  • Handling and shipping qualification built on deep understanding of mechanical stresses occurring during lifecycle for high confident performances against real-world environment
  • Storage and shipping operations down to -80°C, multiple freeze-thaw cycles, shipping qualification according to ASTM D4169 at Assurance Level 1 method

Simplified Operation

  • Plates are transparent with bag chamber fully visible for product inspection
  • Configurable with various connector/disconnector technologies, easy wipe down
  • Sample bag compartment to store/ship sample bag, label adhered to the shell for full product traceability, label placard for end-user labelling

Bulk Processing

  • Bulk Shipper minimizes storage and shipping density and reduces associated risks during handling with multiple frozen containers per pallet
  • Compatible for truck and ocean transportation in refrigerated environment as is, compatible with any type of thermal insulated shipper for air transportation
  • 2 shipping solutions: Box and Bulk Shippers, qualified according to the most restrictive regulations for shipping containers

Celsius® FFT|FFTp with Safecore™ Technology provides single-use freeze & thaw solutions for every process step when frozen storage and frozen shipment are required. Celsius® FFT|FFTp with Safecore™ Technology are configured with the features needed to decouple downstream process steps and securely transport drug substances to drug product sites.

Celsius® FFT|FFTp with Safecore™ Technology is qualified against extensive biological, chemical, physical, extractable and functional testing.

The performance and assurance of supply of Celsius® FFT with Safecore™ Technology are based on the complete control of our manufacturing process for the resins, the film, the bags, the filters and the assemblies. Other fluid-contact components are secured by strategic partnerships, long term contracts and quality agreements and are available off-the-shelf to provide best delivery reliability.

Celsius® FFT|FFTp with Safecore™ Technology is available in a variety of connections to allow fluid transfer across the entire drug manufacturing process.

Inlet and outlet connectors

  • Opta® SFT Male enables sterile connections to other single-use systems
  • MPC quick couplers are used for either sanitary connection or aseptic connection under ISO5 laminar air flow to single-use systems
  • Tubes

  • Clear C-Flex® tubing allows for sterile weld connection with BioWelder® TC and sterile seal disconnection with BioSealer®

All fluid-contact components of Celsius® FFT|FFTp with Safecore™ Technology are secured by supply contracts and quality agreements to provide:

  • Best quality, change control and business continuity
  • Best delivery reliability with available stocks
  • Compliance to quality standards such as USP <87> and USP <88>, TSE-BSE, REACH

Datasheet

Celsius® FFT | FFTp with Safecore™ Technology
en 1.5 MB

Product Information

  • Brand
    • Celsius® FFT
    • Celsius® FFTp