Skip to content Skip to navigation menu

Freeze & Thaw Systems

   

Choose your product

Narrow your results

Filter by product attributes

Products (62)

Celsius® FFT 12L (2T, OPTA, TPE)
Brand
Celsius® FFT
Dimensions
69.8 × 55.4 × 12.8 cm
Volume
12 L
Temperature Range
-80°C – +45°C
Celsius® FFT 12L (2T, MPC, TPE)
Brand
Celsius® FFT
Dimensions
69.8 × 55.4 × 12.8 cm
Volume
12 L
Temperature Range
-80°C – +45°C
Celsius® FFTp 12L (MPC/MPC)
Celsius® FFTp 12L (MPC/MPC)
Item no.: FZB302505
Brand
Celsius® FFT
Dimensions
69.8 × 55.4 × 6.4 cm
Volume
12 L
Temperature Range
-80°C – +45°C
Celsius® FFTp 12L (OPTA/OPTA)
Brand
Celsius® FFT
Dimensions
69.8 × 55.4 × 6.4 cm
Volume
12 L
Temperature Range
-80°C – +45°C
Celsius<sup>®</sup> S<sup>3</sup> System
Celsius® S3 System
Item no.: FTH-CS00000-0002
Brand
Celsius® S³
Dimensions
188 × 76 × 71 cm
Load Capacity
10× Lab-scale Celsius® Pak
Power Requirements
Cryomixer Jr.: EU: 230 V, 50 Hz, 5 A, 1 Phase; Temperature control unit: EU: 230 V, 50 Hz, 16 A breaker minimum, 1 Phase
Celsius<sup>®</sup> S<sup>3</sup> System
Celsius® S3 System
Item no.: FTH-CS00000-0001
Brand
Celsius® S³
Dimensions
188 × 76 × 71 cm
Load Capacity
10× Lab-scale Celsius® Pak
Power Requirements
Cryomixer Jr.: USA: 110 V, 60 Hz, 5 A, 1 Phase; Temperature control unit: USA: 230 V, 50 Hz, 16 A breaker minimum, 1 Phase
12L Celsius<sup>®</sup> FFTp (MPC/MPC)
12L Celsius® FFTp (MPC/MPC)
Item no.: FZB115784
Brand
Celsius® FFT
Dimensions
67.8 × 51.3 × 6.9 cm
System Type
Horizontal Plate Freezers
Volume
12 L
6L Celsius<sup>®</sup> FFTp (MPC/MPC)
6L Celsius® FFTp (MPC/MPC)
Item no.: FZB114079
Brand
Celsius® FFT
Dimensions
56.6 × 40.4 × 5.1 cm
System Type
Horizontal Plate Freezers
Volume
6 L
100 mL Lab-scale Celsius® Pak (LL/LL/EVA/C-Flex)
Brand
Celsius® Pak
System Type
Celsius® S3 Benchtop System or Conventional Freezers
Volume
100 mL
Temperature Range
-80°C – +45°C
100 mL Lab-scale Celsius® Pak (MPC/MPC/EVA/C-Flex)
Brand
Celsius® Pak
System Type
Celsius® S3 Benchtop System or Conventional Freezers
Volume
100 mL
Temperature Range
-80°C – +45°C
100 mL Lab-scale Celsius® Pak (LL/LL/EVA/SIL)
Brand
Celsius® Pak
System Type
Celsius® S3 Benchtop System or Conventional Freezers
Volume
100 mL
Temperature Range
-80°C – +45°C
100 mL Lab-scale Celsius® Pak (MPC/MPC/EVA/SIL)
Brand
Celsius® Pak
System Type
Celsius® S3 Benchtop System or Conventional Freezers
Volume
100 mL
Power Requirements
Cryomixer Jr.: EU: 230 V, 50 Hz, 5 A, 1 Phase or USA: 110 V, 60 Hz, 5 A, 1 Phase; Temperature control unit: EU: 230 V, 50 Hz, 16 A breaker minimum, 1 Phase or USA: 230 V, 50 Hz, 16 A breaker minimum, 1 Phase
100 mL Lab-scale Celsius® Pak (LL/LL/EVA)
Brand
Celsius® Pak
System Type
Celsius® S3 Benchtop System or Conventional Freezers
Volume
100 mL
Temperature Range
-80°C – +45°C
8,3L Celsius® Pak (ID/OPTA/BV)
Brand
Celsius® Pak
System Type
Celsius® FT33|66|100
Volume
8.3 L
Temperature Range
-70°C – +45°C (for use at lower temperatures contact Sartorius)
8,3L Celsius® Pak (MPC/OPTA/BV)
Brand
Celsius® Pak
System Type
Celsius® FT33|66|100
Volume
8.3 L
Temperature Range
-70°C – +45°C (for use at lower temperatures contact Sartorius)
Results per page: | |