Skip to content Skip to navigation menu

Celsius® FFTp freezer

Celsius® FFTp freezer is a horizontal plate freezer allowing controlled and adjustable freezing of biological products filled into Celsius® FFTp with Safecore™ Technology containers. In plate freezers, the liquid repartition inside each container is controlled and the freezing conditions are the same for each container inside the freezer. In collaboration with HOF, two standard freeze-thaw units have been defined for the processing of Celsius® FFTp containers to offer a reliable process control during freezing/thawing but also matching production volumes and footprint restrictions.

 

Choose your product

Products (5)

Celsius® FFTp Freezer 5.6m² for Canada
Celsius® FFTp Freezer 5.6m² for Canada
Item no.: FTH-PF00560-0062
Power Plug
Canada
Power Requirements
460 Volts, 60 Hz, 3-phases/N/PE
Shelf Surface Area
5.6m²
Celsius® FFTp Freezer 4.38m² for Canada
Power Plug
Canada
Power Requirements
460 Volts, 60 Hz, 3-phases/N/PE
Shelf Surface Area
4.38m²
Celsius® FFTp Freezer 4.38m² for USA
Celsius® FFTp Freezer 4.38m² for USA
Item no.: FTH-PF00438-0051
Power Plug
United States of America
Power Requirements
480 Volts, 60 Hz, 3-phases/N/PE
Shelf Surface Area
4.38m²
Celsius® FFTp Freezer 5.6m² for USA
Celsius® FFTp Freezer 5.6m² for USA
Item no.: FTH-PF00560-0051
Power Plug
United States of America
Power Requirements
480 Volts, 60 Hz, 3-phases/N/PE
Shelf Surface Area
5.6m²
Celsius® FFTp Freezer 5.6m² for Russia
Celsius® FFTp Freezer 5.6m² for Russia
Item no.: FTH-PF00560-0057
Power Plug
Russia
Power Requirements
400 Volts, 50 Hz, 3-phases/N/PE
Shelf Surface Area
5.6m²
Results per page: | |

Features:

  • Fast and reproducible thermal cycles adapted for sensitive molecules
  • Online monitoring of critical process parameters
  • Optimized contact between moveable shelves and bag providing uniform heat transfer
  • Complete control of the freezing process with recipe management

Datasheet

Celsius® FFTp Freezer
en 467.4 kB

Customers Also Purchased

STD Celsius® FT100

STD Celsius® FT100

Learn More
STD Celsius® FT33

STD Celsius® FT33

Learn More
STD Celsius® FT66

STD Celsius® FT66

Learn More