Skip to content Skip to navigation menu

Celsius® FFT|FFTp Shipper

The Celsius® FFT|FFTp Box Shipper is a robust, qualified solution allowing safe shipment of frozen Celsius® FFT|FFTp to remote locations. Celsius® FFT|FFTp Box shipper is a single-use shipper refrigerated by dry-ice pellets which significantly simplifies biopharmaceuticals supply chain through one-way logistics and the transport of frozen Celsius® FFT|FFTp to its destination site for thawing.

   

Choose your product

Products (8)

Celsius® FFT 2L 1-Unit Shipper
Celsius® FFT 2L 1-Unit Shipper
Item no.: FTH-SM00103-0006
Dimensions
63.5 × 52.8 × 60.4 cm
Load Capacity
1× 2 L Celsius® FFT
Celsius® FFT 4L 1-Unit Shipper
Celsius® FFT 4L 1-Unit Shipper
Item no.: FTH-SM00103-0003
Dimensions
61.5 × 58.9 × 52.8 cm
Load Capacity
1× 4 L Celsius® FFT
Celsius® FFT 6L 1-Unit Shipper
Celsius® FFT 6L 1-Unit Shipper
Item no.: FTH-SM00103-0001
Dimensions
74.4 × 59.2 × 42.7 cm
Load Capacity
1× 6 L Celsius® FFT
Celsius® FFT 2L 4-Unit Shipper
Celsius® FFT 2L 4-Unit Shipper
Item no.: FTH-SM00103-0007
Dimensions
87.0 × 60.0 × 74.3 cm
Load Capacity
4× 2 L Celsius® FFT
Celsius® FFTp 12L 2-Unit Shipper
Celsius® FFTp 12L 2-Unit Shipper
Item no.: FTH-SM00103-0010
Dimensions
90.7 × 74.9 × 51.6 cm
Load Capacity
1× 12 L Celsius® FFTp

There are dedicated Shippers for each Celsius® FFT|FFTp size: a one-unit and four-unit shippers are available for container from 2L to 6L container and a one-unit version for the 12L container.

The Celsius® FFT|FFTp Box Shipper has been qualified according to the most stringent regulations for shipping containers: ASTM-D4169 at Assurance Level 1 for mechanical integrity and ISTA 7D extreme summer profile for thermal performance. Altogether, these qualifications run by independant laboratories ensure proper safety and integrity of your high-value biopharmaceutical product during frozen shipment.

Maximum and minimum configurations (number of bags in shipper number of shippers in pallet) as well as maximum and minimum fill volumes were tested for each of the shipper sizes against both mechanical and thermal testing. Against the ISTA 7D extreme summer profile, all configurations tested passed the criteria for the shipper to provide adequate insulation and refrigeration to maintain the Celsius® FFT|FFTp below –40°C for at least 96 hours. These results give an indication about the performances of the shipper you can expect in real-live shipments. This temperature profile is extreme and will bracket your actual shipping lane thermal conditions. While we know actual shipping lane thermal tests have to be made, the pre-qualification of the Celsius® FFT|FFTp Box Shipper provides you with strong confidence that they will match your requirements.

Flyer

Celsius FFT: safeguarding your drug substances in conventional FT manufacturing
en 616.0 kB

Technical Note

Celsius® FFT Box Shipper Qualification Summary
en 279.9 kB

Customers Also Purchased

Celsius® FFT Bulk Shipper

Celsius® FFT Bulk Shipper

Learn More
16,6L Celsius® Pak (MPC/MPC/MPC)

16,6L Celsius® Pak (MPC/MPC/MPC)

Learn More
Shipper, Indl for 8.3L/16.6L.

Shipper, Indl for 8.3L/16.6L.

Learn More
Shipper, SSM, with 2 Straps, Celsius®

Shipper, SSM, with 2 Straps, Celsius®

Learn More
SSM, Shippable Storage Module, Celsius®

SSM, Shippable Storage Module, Celsius®

Learn More