Skip to content Skip to navigation menu

Celsius® FFT|FFTp Accessory

Optional accessories are available for use with Celsius® FFT|FFTp with Safecore™ Technology:

  • A sample bag cover to place and attach a sample bag to remain with the main container throughout lifecycle.
  • A label placard offering a dedicated labelling space for the Celsius® FFT.

   

Choose your product

Products (2)

Sample Bag Cover Celsius® FFT|FFTp 12L
Materials of Construction
Polyester
Label Placard Celsius® FFT
Label Placard Celsius® FFT
Item no.: FZA307267
Materials of Construction
HDPE
Results per page: | |

Sample bag cover:

  • Sample bag cover which can hold 30mL lab-scale Celsius® Pak can be attached to the Celsius® FFT|FFTp with Safecore™ Technology.
  • For Celsius® FFT, the sample bag cover can be positioned onto the main container while keeping its stackability features.
  • For Celsius® FFT, the sample bag cover can be frozen with the main container while it must be placed after freezing for Celsius® FFTp.
  • The sample bag cover is compatible with Celsius® FFT|FFTp Box Shipper and Celsius® FFT Bulk Shipper during frozen transfer.

Label placard:

  • Label placard can be attached to the Celsius® FFT with Safecore™ Technology.
  • Label placard can be positioned onto the main container while keeping its stackability features.
  • Label placard can be frozen with the main container and then placed into the Celsius® FFT Box and Bulk Shipper during frozen transfer.

Customers Also Purchased

16,6L Celsius® Pak (MPC/ID/BV)

16,6L Celsius® Pak (MPC/ID/BV)

Learn More
Celsius<sup>®</sup> S<sup>3</sup> System

Celsius® S3 System

Learn More