Palletank® and Drum Accessories

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

Choose your product

Products (5)

Palletank® Lid 500 L for in-process fluid handling
Item no.
FXA111718
Volume
500 L
Type
Palletank® Lid
Application Area
Liquid Storage & Shipping
Dimensions
1206 × 806 × 23 mm
Plastic Palletank® Dolly 500 L
Item no.
FXA116631
Volume
500 L
Type
Palletank® Dolly
Application Area
Liquid Storage & Shipping
Dimensions
1207 × 807 × 214 mm
Palletank® Dolly 500 L for Storage and Shipping
Item no.
FXS102256
Volume
500 L
Type
Palletank® Dolly
Application Area
Liquid Storage & Shipping
Dimensions
1215 × 815 × 225 mm
Palletank® Lid 500 L for storage
Item no.
FXC102750
Volume
500 L
Type
Palletank® Lid
Application Area
Liquid Storage & Shipping
Dimensions
1193 × 793 × 20 mm
Palletank® Dolly In-Process Fluid Handling 500 L
Item no.
FXS102257
Volume
500 L
Type
Palletank® Dolly
Application Area
Liquid Storage & Shipping
Dimensions
1207 × 807 × 258 mm

This accessories are designed to fit Palletank® and Drums

Palletank® for Mixing are stainless steel container designed to perfectly fit with the Flexsafe® Pro Mixer bag and drive unit.

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L.

The Palletank® for shipping is specifically developed for secure and convenient shipment of bulk pharmaceutical fluids such as media, buffers, drug substances or product intermediates. It is available in volumes of 100 L, 200 L and 500 L.

The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available with volumes of 50 L, 100 L and 200 L to fit with Flexsafe® 3D Bags for drum of the same volumes.

Product Information

  • Brand
    Palletank®
Palletank® and Drums for Storage
Item no.
M_Palletank_for_storage

Palletank® and drums for storage are containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L.

Palletank® for Mixing
Item no.
M_Palletank_for_Mixing

Palletank® for Mixing are stainless steel container designed to perfectly fit with the Flexsafe® Pro Mixer bag and drive unit.

The Palletank® for Mixing ergonomic design and accessories allow users to easily handle the product with simple manipulations.

Ready to Buy?