Skip to content Skip to navigation menu

Palletank® and Drum Accessories

The Palletank® and Drum Accessories are designed to facilitate handling of Palletank® and Drums.

 

* 72 Hours Turnaround Time

Choose your product

Products (2)

Palletank for Mixing pH Reader Holder
Item no.
FXA304214
Volume
15 L
Type
Palletank for Mixing pH Reader Holder
Application Area
Mixing
Dimensions
245 × 170 × 181 mm
STD Powder Bag 15 L (PWD Port) with pinch clamp
Item no.
FMA300221
Volume
15 L
Type
Powder Bag
Application Area
Mixing

This accessories are designed to fit Palletank® and Drums

Palletank® for Mixing are stainless steel container designed to perfectly fit with the Flexsafe® Pro Mixer bag and drive unit.

Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L.

The Palletank® for shipping is specifically developed for secure and convenient shipment of bulk pharmaceutical fluids such as media, buffers, drug substances or product intermediates. It is available in volumes of 100 L, 200 L and 500 L.

The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available with volumes of 50 L, 100 L and 200 L to fit with Flexsafe® 3D Bags for drum of the same volumes.

Product Information

  • Brand
    Palletank®
Palletank® and Drums for Storage
Item no.
M_Palletank_for_storage

Palletank® and drums for storage are containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L.

Palletank® for Mixing
Item no.
M_Palletank_for_Mixing

Palletank® for Mixing are stainless steel container designed to perfectly fit with the Flexsafe® Pro Mixer bag and drive unit.

The Palletank® for Mixing ergonomic design and accessories allow users to easily handle the product with simple manipulations.