Skip to content Skip to navigation menu

Flexsafe® Pro Mixer Bag

The Flexsafe® Pro Mixer is a unique, single-use mixer that can accommodate a wide range of mixing steps in both upstream and downstream processes.

Flexsafe® Pro Mixer technology combines speed and efficiency to deliver high performance mixing during powder dissolution and a levitating impeller to preserve the drug during low shear blending applications. Its ergonomic design enables intuitive, modular and agile use to achieve fast installation and operational excellence.

The Flexsafe® Pro Mixer provides the high levels of control that are essential for cGMP biomanufacturing.

Choose your product

Products (16)

Flexsafe® Pro Mixer Bag 50L
Flexsafe® Pro Mixer Bag 50L
Item no.:   FMS500061
Volume
50 L
Process Step
Buffer Preparation, Media Preparation
Flexsafe® Pro Mixer Bag 100L
Flexsafe® Pro Mixer Bag 100L
Item no.:   FMS500063
Volume
100 L
Process Step
Buffer Preparation, Media Preparation
Flexsafe® Pro Mixer Bag 200L
Flexsafe® Pro Mixer Bag 200L
Item no.:   FMS500065
Volume
200 L
Process Step
Buffer Preparation, Media Preparation
Flexsafe® Pro Mixer Bag 400L
Flexsafe® Pro Mixer Bag 400L
Item no.:   FMS500067
Volume
400 L
Process Step
Buffer Preparation, Media Preparation
Flexsafe® Pro Mixer Bag 650L
Flexsafe® Pro Mixer Bag 650L
Item no.:   FMS500069
Volume
650 L
Process Step
Buffer Preparation, Media Preparation

Building on 20 years of experience in single-use fluid management solutions, Flexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of applications —from buffer and media preparation to downstream steps and final formulation.

The ergonomic design of the Flexsafe® Pro Mixer 50–3000 L offers ease of handling:

  • The Flexsafe® Pro Mixer Bag (50–1000 L) contains a central magnetic impeller assembly. Its unique sided K-weld design simplifies installation and facilitates the unfolding and folding of the bag during filling and draining operations. The 8” diameter top port allows easy and contained powder transfer into the mixing bag during buffer and media applications.
  • The Flexsafe® Pro Mixer Bag (1,500 to 3000 L) contains an off-center magnetic impeller assembly and a 4” top port for powder transfer. Its bottom and top K-welds, combined with the Palletank lifting system, facilitates bag installation as well as filling and emptying operations.
  • The positioning of the tubing lines and sensors allow for easy installation and direct access during filling, sampling and draining.

The Pro Mixer bag featuring the Flexsafe® film provides consistent process validation data with sustainable, reproducible and reliable data for Extractable and Leachable (E&L), toxicology and stability studies cost-efficient process validation robustness, consistent quality and assurance of supply.

Inline control and monitoring of pH, conductivity and temperature are performed with a preassembled single-use pH probe, conductivity sensor and thermowell. Inline sensors meet PAT and cGMP requirements, eliminate the risk of contamination associated with reusable probes and reduce operator time.

Building on 20 years of experience in single-use fluid management solutions, Flexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of applications —from buffer and media preparation to downstream steps and final formulation.

The ergonomic design of the Flexsafe® Pro Mixer 50–3000 L offers ease of handling:

  • The Flexsafe® Pro Mixer Bag (50–1000 L) contains a central magnetic impeller assembly. Its unique sided K-weld design simplifies installation and facilitates the unfolding and folding of the bag during filling and draining operations. The 8” diameter top port allows easy and contained powder transfer into the mixing bag during buffer and media applications.
  • The Flexsafe® Pro Mixer Bag (1,500 to3000 L) contains an off-center magnetic impeller assembly and a 4” top port for powder transfer. Its bottom and top K-welds, combined with the Palletank lifting system, facilitates bag installation as well as filling and emptying operations.
  • The positioning of the tubing lines and sensors allow for easy installation and direct access during filling, sampling and draining.

The Pro Mixer bag featuring the Flexsafe® film provides consistent process validation data with sustainable, reproducible and reliable data for Extractable and Leachable (E&L), toxicology and stability studies cost-efficient process validation robustness, consistent quality and assurance of supply.

Inline control and monitoring of pH, conductivity and temperature are performed with a preassembled single-use pH probe, conductivity sensor and thermowell. Inline sensors meet PAT and cGMP requirements, eliminate the risk of contamination associated with reusable probes and reduce operator time.

Palletank for Mixing

Palletank For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer from 50L to 3000L. It includes a railed port for coupling the mobile Drive Unit and a clamp holder to facilitate powder transfer.

Pro Mixer Drive unit
Pro Mixer Drive unit
Item no.:   FMD300001

The Pro Mixer drive unit levitates and rotates the single-use magnetic impeller in the mixing bag with no surface contact.

The Pro Mixer drive unit features automated control of the mixing parameters, offers a user-friendly touchscreen interface and can manage multiple Palletank for Mixing units.

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More