text.skipToContent text.skipToNavigation

Flexel® Drum Bags for LevMixer®

Flexel® drum bags for LevMixer® are specially adapted to fit in cylindrical tanks. They contain an off-center levitated impeller that generates gentle mixing forces, and are ideal for ultraclean mixing, low-shear mixing, liquid-liquid mixing, rehomogenization and resuspension. The drum bags can be ordered in a choice of 50 L to 1,000 L.

Flexel® Liner for LevMixer®
Flexel® Liner for LevMixer®
Item no.: FXB111146

Flexel® Drum Bags for LevMixer® contain a magnetic impeller assembly positioned for maximum flexibility and performance for all mixing applications. They are available from 50L to 1,000L with silicone and C-flex tubing or without tubing.

Show more