Skip to content Skip to navigation menu

Filters for Liquids

Filters in several designs for liquids. Choose between sterile filters, prefilters, and membrane filters. Our filter capsules and cartridges are ideal for many applications, such as screening in cell harvesting, clarification and reduction of the bioburden and particles. Sartorius filters for liquids are the products of choice for sectors like the pharmaceutical or food and beverage industry.

Choose your product (487)

Sartoclean® CA MidiCaps® 0.8µm
Sartoclean® CA MidiCaps® 0.8µm

Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Item no.:   5625304E9--OO--A
Sartolon® Cartridge
Sartolon® Cartridge

Sartolon filters are designed for broad chemical compatibility for specific applications in the pharmaceutical and chemical industry. The double-layer design leads to superior filtration performance compared to other nylon membrane filters and thereby allows more economical design of your filtration process. Sartolon filter elements are ideal for filtration of a broad range of solvents and solvent-containing liquids.

Item no.:   5102107H1
Sartolon® Cartridge
Sartolon® Cartridge

Sartolon filters are designed for broad chemical compatibility for specific applications in the pharmaceutical and chemical industry. The double-layer design leads to superior filtration performance compared to other nylon membrane filters and thereby allows more economical design of your filtration process. Sartolon filter elements are ideal for filtration of a broad range of solvents and solvent-containing liquids.

Item no.:   5102507H1
Sartolon® Cartridge
Sartolon® Cartridge

Sartolon filters are designed for broad chemical compatibility for specific applications in the pharmaceutical and chemical industry. The double-layer design leads to superior filtration performance compared to other nylon membrane filters and thereby allows more economical design of your filtration process. Sartolon filter elements are ideal for filtration of a broad range of solvents and solvent-containing liquids.

Item no.:   5102707H2
Sartobran® Cartridge 0.45µm
Sartobran® Cartridge 0.45µm

Sartobran® P

Sartobran® P with its unique low-binding cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products and vaccines. The ultra-low binding of the membrane material leads to highest product yield and exceptional filtration performance. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your product yield even further.

Item no.:   5232106D1----P