text.skipToContent text.skipToNavigation

Filter Holder — For Sartoclear®, Sartoclear Dynamics® and Sartobind®

Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear®, Sartoclear Dynamics® clarification filters and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

Pilot Filter Holder
Pilot Filter Holder
Item no.: 2ZGL--0005

Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear®, Sartoclear Dynamics® clarification filters and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

Show more

Double Process Filter Holder
Double Process Filter Holder
Item no.: 2ZGL--0007

Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear®, Sartoclear Dynamics® clarification filters and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

Show more

Process Filter Holder
Process Filter Holder
Item no.: 2ZGL--0006

Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear®, Sartoclear Dynamics® clarification filters and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

Show more

One platform for three technologies

Sartoclear® Depth Filters, Sartoclear Dynamics® and Sartobind® Cassettes are three complementing technologies using the same holder and manifold plates. Select Sartoclear Dynamics® for applications with high solids content, such as modern mammalian cell cultures. Use Sartoclear® Depth Filters for applications with moderate solids content (see table for more application guidance).

Easy handling

The filter holders are made for the use in a biopharmaceutical environment. The systems are designed for easy cleaning and ergonomic handling. The installation of varying numbers of filters is intuitive, fast and easy.

User friendly

The filter holders are equipped with easy accessible mounting bars for the quick and secure installation of commonly used accessories such as pressure sensors, pressure safety devices and bioburden reduction filters.

Brochure

Sartoclear® Depth Filter Solutions
en 2.7 MB
Sartobind® Membrane Adsorbers — Chromatography as easy as filtration
en 3.7 MB
Sartoclear Dynamics® — Single-use Clarification Technology
en 2.1 MB

Datasheet

Filter Holders for Sartoclear® Depth Filter Cassettes
en 904.0 kB

User Manual

Pilot Filterhalter - 2ZGL--0005
de 3.4 MB
Sartoclear® Pilot Filter Holder — 2ZGL--0005 Filter Holder
en 3.4 MB
Support de filtres Sartoclear® Process | Double Process - 2ZGL--0006 | 2ZGL--0007
fr 1.8 MB
Support de filtres Sartoclear® Pilot - 2ZGL--0005
fr 3.4 MB
Portafiltros Pilot - 2ZGL--0005
es 3.4 MB
Process | Double Process Filterhalter - 2ZGL--0006 | 2ZGL--0007
de 1.8 MB
Portafiltros Process | Double Process - 2ZGL--0006 | 2ZGL--0007
es 1.8 MB
Apparecchio di supporto Process | Double Process - 2ZGL--0006 | 2ZGL--0007
it 1.8 MB
Sartoclear® Process | Double-Process Filter Holder - 2ZGL--0006 | 2ZGL--0007
en 1.8 MB
Apparecchio di supporto Pilot - 2ZGL--0005
it 3.4 MB